目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23013 - EMC-cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 23013, BN 23014 EMC-cable glands with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_23013_23014/perfect_metr_50_6_m_emv_23013.prj},{NB=9047703},{BNARTNR=9047703},{ARTNRX=50.625 Y/EMV},{ARTNR1=50.625},{A=M25x1.5},{C=11 - 16},{L=7},{SW1=27},{SW2=27},{EK=30.0},{H=36.5},{INSTDM=6.7},{STGEW=48},{MATK=Messing bleifrei CuZn21Si3P, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{PACK=50},{IP68=IP68 (5 bar / 30 min)},{IP69=IP69},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{NORM1=CE},{NORM=UKCA},{ZUL11=VDE},{ZUL12=DNV GL},{NORM2=UL 514B},{ZUL2=USR / CNR},{VER=4},{ZUL=},{CTN=74198090},{INFO1=Info},{INFO2=Info},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=26.000},{D=16.000},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
9047700
9047700
50.612 Y/EMV
M12x1.5
3 - 6
5
14
14
25.0
3.5
13.6
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
9047701
9047701
50.616 Y/EMV
M16x1.5
5 - 9
5
17
17
30.0
3.5
18.5
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
9047702
9047702
50.620 Y/EMV
M20x1.5
9 - 13
6
22
22
33.5
3.5
34.7
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
9047703
9047703
50.625 Y/EMV
M25x1.5
11 - 16
7
27
27
36.5
6.7
48
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
9047704
9047704
50.632 Y/EMV
M32x1.5
14 - 20
8
34
34
38.0
12
74.7
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
74198090
9047710
9047710
50.640 Y/EMV
M40x1.5
19 - 27
8
43
43
41.0
13.5
128.8
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
74198090
9047711
9047711
50.650 Y/EMV
M50x1.5
24 - 35
9
55
55
49.5
16
261.7
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
9047712
9047712
50.663 Y/EMV
M63x1.5
32 - 42
10
65
65
52.5
15
339.9
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
9047713
9047713
50.663 Y1/EMV
M63x1.5
38 - 48
10
65
65
52.5
18
327.7
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表