目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22000 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22000, BN 22001 Cable glands with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22000_22001/perfect_metrisch_50_6_m.prj},{NB=3691433},{L=7},{SW1=27},{SW2=27},{EK=30.0},{H=36.5},{EF007839=25},{STGEW=47.4},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{EF003712=1.5},{EF000368=7},{VER=4},{EF000177=27},{EF005466=11},{CTN=74198090},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NOCUPEROU=1.0},{NDM=25.000},{PRICEQUANTITY=100},{L5=26.000},{QUANTITYMIN=50},{D=16.000},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=74199990},{BNARTNR=3691433},{ARTNRX=50.625 M},{DESCSHORT=PERFECT-KV-MS M 25X1,5},{ARTNR1=50.625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3691432
3691432
50.612 M
M12x1.5
3 - 6
5
14
14
25.0
3.5
13.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
3691429
3691429
50.616 M
M16x1.5
5 - 9
5
17
17
30.0
3.5
17.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
3691435
3691435
50.620 M
M20x1.5
9 - 13
6
22
22
33.5
3.5
34.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
3691433
3691433
50.625 M
M25x1.5
11 - 16
7
27
27
36.5
6.7
47.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
3691430
3691430
50.632 M
M32x1.5
14 - 20
8
34
34
38.0
12
71.9
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
74198090
3691436
3691436
50.640 M
M40x1.5
19 - 27
8
43
43
41.0
13.5
130.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
74198090
3691434
3691434
50.650 M
M50x1.5
24 - 35
9
55
55
49.5
16
251.0
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
3691437
3691437
50.663 M
M63x1.5
32 - 42
10
65
65
52.5
15
331.0
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
3691431
3691431
50.663 M1
M63x1.5
38 - 48
10
65
65
52.5
18
318.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表