目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 225 - Tee nuts, steel, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.10 Threaded inserts for press-in
BN 225, BN 226 Tee nuts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_100/02_300_100_10/bn_225_226/bn_225.prj},{NB=BN 225 1101161 tee nut M5},{CNSORDERNO=1101161},{BNARTNR=1101161},{BNNORM1=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=blank},{GEW=M5},{D=5},{P=0.800},{D2=6.700},{D3=17.000},{H2=8.500},{B=13.000},{H1=5.000},{S=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
D2
[mm]
D3
[mm]
H2
[mm]
B
[mm]
H1
[mm]
S
[mm]
BN 225 1101145 tee nut M3
1101145
Steel
plain
M3
3
2.459
0.500
4.500
13.000
5.000
10.800
2.700
0.800
BN 225 1101153 tee nut M4
1101153
Steel
plain
M4
4
3.242
0.700
5.600
15.000
6.000
10.600
3.400
0.800
BN 225 1101161 tee nut M5
1101161
Steel
plain
M5
5
4.134
0.800
6.700
17.000
8.500
13.000
5.000
1.000
BN 225 1101188 tee nut M6
1101188
Steel
plain
M6
6
4.917
1.000
7.800
19.000
9.000
14.600
5.600
1.200
BN 225 1101196 tee nut M8
1101196
Steel
plain
M8
8
6.647
1.250
9.800
22.000
11.000
16.000
6.400
1.500
BN 225 1101218 tee nut M1...
1101218
Steel
plain
M10
10
8.376
1.500
12.000
25.000
12.000
18.000
7.400
1.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表