目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30807 - Oval countersunk head rivets (DIN 662; ~DIN 662), steel, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 30807 Oval countersunk head rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_30807/bn_30807.prj},{NB=BN 30807 5401588 oval countersunk head rivet 4.5x10 4.5A},{CNSORDERNO=5401588},{BNARTNR=5401588},{BNNORM1=~DIN 662},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D=4.5},{L=10},{EB=A},{EBB= 'A', 'Form A', 'B', 'Form B'},{KL=4.5},{DK=9.000},{DS=4.370},{K=2.300},{D7=4.700},{D8=7.900},{K1=2.700},{R1=4.200},{K2=2.150},{T1=2.050},{SMAX=4.500},{SMAX1=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height ~
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height
[mm]
R1
Radius
[mm]
K2
Head height
[mm]
T1
Distance
[mm]
BN 30807 5401587 oval cou...
5401587
DIN 662
Steel
plain
4.0
9
8.000
3.870
2.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 30807 5401584 oval cou...
5401584
DIN 662
Steel
plain
4.0
12
8.000
3.870
2.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 30807 5401588 oval cou...
5401588
~DIN 662
Steel
plain
4.5
10
9.000
4.370
2.300
4.700
7.900
2.700
4.200
2.150
2.050
BN 30807 5401585 oval cou...
5401585
~DIN 662
Steel
plain
4.5
14
9.000
4.370
2.300
4.700
7.900
2.700
4.200
2.150
2.050
BN 30807 5401589 oval cou...
5401589
DIN 662
Steel
plain
5.0
12
10.000
4.820
2.500
5.200
8.800
3.000
4.600
2.400
2.300
BN 30807 5401586 oval cou...
5401586
DIN 662
Steel
plain
6.0
20
12.000
5.820
3.000
6.300
10.500
3.600
5.700
2.800
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表