目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 127 - Flat round head rivets (DIN 674), copper, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 127 Flat round head rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_127/bn_127.prj},{NB=BN 127 1028014 flat round head rivet A 4x10 KL=5},{CNSORDERNO=1028014},{BNARTNR=1028014},{BNNORM1=DIN 674},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=blank},{D=4.0},{L=10},{EB=A},{EB2= 'A', 'Form A', 'B', 'Form B'},{KL=5},{DK=9.000},{D1=3.870},{E=2.000},{K=2.000},{R=0.300},{R1=7.100},{D7=4.200},{D8=7.000},{KA=2.400},{RA=3.800},{KB=1.900},{TB=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
D1
Shank diameter min.
[mm]
E
Length max.
[mm]
K
Head height js14
[mm]
R
Transition radius max.
[mm]
R1
Radius ~
[mm]
D7
Hole diameter
[mm]
D8
Closing head diameter
[mm]
KA
Closing head - form A
[mm]
RA
Radius - form A
[mm]
KB
Closing head - form B
[mm]
TB
Length form B
[mm]
BN 127 1026755 flat round...
1026755
DIN 674
Copper
plain
2.0
4
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 127 1026763 flat round...
1026763
DIN 674
Copper
plain
2.0
5
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 127 1026771 flat round...
1026771
DIN 674
Copper
plain
2.0
6
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 127 1026968 flat round...
1026968
DIN 674
Copper
plain
2.0
10
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 127 1027069 flat round...
1027069
DIN 674
Copper
plain
2.5
4
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 127 1027077 flat round...
1027077
DIN 674
Copper
plain
2.5
6
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 127 1027093 flat round...
1027093
DIN 674
Copper
plain
2.5
8
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 127 1027638 flat round...
1027638
DIN 674
Copper
plain
3.0
4
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 127 1027727 flat round...
1027727
DIN 674
Copper
plain
3.0
6
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 127 1027735 flat round...
1027735
DIN 674
Copper
plain
3.0
8
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 127 1027743 flat round...
1027743
DIN 674
Copper
plain
3.0
10
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 127 1027921 flat round...
1027921
DIN 674
Copper
plain
4.0
6
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 127 1027948 flat round...
1027948
DIN 674
Copper
plain
4.0
8
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 127 1028014 flat round...
1028014
DIN 674
Copper
plain
4.0
10
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 127 1028146 flat round...
1028146
DIN 674
Copper
plain
4.0
12
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 127 1028332 flat round...
1028332
DIN 674
Copper
plain
4.0
16
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 127 1028731 flat round...
1028731
DIN 674
Copper
plain
5.0
10
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
BN 127 1028758 flat round...
1028758
DIN 674
Copper
plain
5.0
12
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
BN 127 1028820 flat round...
1028820
DIN 674
Copper
plain
5.0
16
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
BN 127 1028936 flat round...
1028936
DIN 674
Copper
plain
6.0
10
13.500
5.820
3.000
3.000
0.400
10.700
6.300
10.500
3.600
5.700
2.800
2.700
BN 127 1028952 flat round...
1028952
DIN 674
Copper
plain
6.0
12
13.500
5.820
3.000
3.000
0.400
10.700
6.300
10.500
3.600
5.700
2.800
2.700
BN 127 1029053 flat round...
1029053
DIN 674
Copper
plain
6.0
16
13.500
5.820
3.000
3.000
0.400
10.700
6.300
10.500
3.600
5.700
2.800
2.700
BN 127 1029088 flat round...
1029088
DIN 674
Copper
plain
6.0
20
13.500
5.820
3.000
3.000
0.400
10.700
6.300
10.500
3.600
5.700
2.800
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表