目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4577 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA® UFO), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 4577 Blind rivet nuts countersunk head, round shank, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_4577/bn_4577.prj},{NB=BN 4577 1174347 blind rivet nut M6UFO45 ST},{CNSORDERNO=1174347},{BNARTNR=1174347},{BNARTNR1=300103055},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6UFO45 ST},{GEW=M6},{L=17.000},{D2=9.000},{D3=12.000},{S=1.500},{H=9.100},{K=1,7-4,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 4577 3824500 blind riv...
3824500
300103050
TUBTARA®
Steel
zinc plated
M3UFO35 ST
M3
11.250
5.000
8.000
1.500
5.100
1,7-3,5
BN 4577 1174320 blind riv...
1174320
300103051
TUBTARA®
Steel
zinc plated
M4UFO35 ST
M4
11.500
6.000
9.000
1.500
6.100
1,7-3,5
BN 4577 1453831 blind riv...
1453831
300103052
TUBTARA®
Steel
zinc plated
M4UFO50 ST
M4
13.000
6.000
9.000
1.500
6.100
3,5-5
BN 4577 1174339 blind riv...
1174339
300103053
TUBTARA®
Steel
zinc plated
M5UFO40 ST
M5
13.000
7.000
10.000
1.500
7.100
1,7-4
BN 4577 1453858 blind riv...
1453858
300103054
TUBTARA®
Steel
zinc plated
M5UFO65 ST
M5
16.000
7.000
10.000
1.500
7.100
4-6,5
BN 4577 1174347 blind riv...
1174347
300103055
TUBTARA®
Steel
zinc plated
M6UFO45 ST
M6
17.000
9.000
12.000
1.500
9.100
1,7-4,5
BN 4577 1670905 blind riv...
1670905
300103056
TUBTARA®
Steel
zinc plated
M6UFO65 ST
M6
19.000
9.000
12.000
1.500
9.100
4,5-6,5
BN 4577 1174355 blind riv...
1174355
300103057
TUBTARA®
Steel
zinc plated
M8UFO45 ST
M8
19.000
11.000
14.000
1.500
11.100
1,7-4,5
BN 4577 1670913 blind riv...
1670913
300103058
TUBTARA®
Steel
zinc plated
M8UFO65 ST
M8
21.000
11.000
14.000
1.500
11.100
4,5-6,5
BN 4577 1174363 blind riv...
1174363
300103059
TUBTARA®
Steel
zinc plated
M10UFO45 ST
M10
21.000
12.500
15.400
1.500
12.600
1,7-4,5
BN 4577 1670921 blind riv...
1670921
300103060
TUBTARA®
Steel
zinc plated
M10UFO65 ST
M10
23.000
12.500
15.400
1.500
12.600
4,5-6,5
BN 4577 3825333 blind riv...
3825333
300117490
TUBTARA®
Steel
zinc plated
M12UFO45 ST
M12
26.000
16.000
19.000
1.800
16.100
2,0-4,5
BN 4577 3826045 blind riv...
3826045
300117491
TUBTARA®
Steel
zinc plated
M12UFO75 ST
M12
29.000
16.000
19.000
1.800
16.100
4,5-7,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表