目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3328 - Blind rivets Standard dome head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 3328 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_3328/f_a.prj},{NB=3133350 (13.2)},{BNARTNR=3133350},{BNARTNR1=300149346},{BZC=AD 53 ABS},{D=4.0},{L=8.5},{FORM=1},{P=3.20},{PMIN=3.200},{PMAX=4.800},{P1=3.2-4.8},{W=Hülse : Aluminium , 2,5% Magnesium , Dorn : Aluminium},{B=4.1},{F1=1550},{F2=1000},{D1=2.41},{X1=4.080},{X2=1.200},{X3=8.330},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3132676
3132676
300147994
AD 41 ABS
3.2
4.8
0.1-1.6
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540351
1540351
300100117
AD 42 ABS
3.2
6.5
1.6-3.2
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540378
1540378
300100118
AD 43 ABS
3.2
8.0
3.2-4.8
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540386
1540386
300100119
AD 44 ABS
3.2
9.5
4.8-6.4
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540394
1540394
300100120
AD 45 ABS
3.2
11.1
6.4-7.9
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540408
1540408
300100121
AD 46 ABS
3.2
12.7
7.9-9.5
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540416
1540416
300100122
AD 48 ABS
3.2
15.9
9.5-12.7
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
3133349
3133349
300154799
AD 410 ABS
3.2
19.0
12.7-15.9
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
1540424
1540424
300100123
AD 52 ABS
4.0
7.0
0.1-3.2
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
3133350
3133350
300149346
AD 53 ABS
4.0
8.5
3.2-4.8
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
1540432
1540432
300100124
AD 54 ABS
4.0
10.2
4.8-6.4
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
1540440
1540440
300100125
AD 56 ABS
4.0
13.3
6.4-9.5
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
1540459
1540459
300100126
AD 58 ABS
4.0
16.5
9.5-12.7
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
1540467
1540467
300100127
AD 62 ABS
4.8
7.6
0.1-3.2
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
1540475
1540475
300100128
AD 64 ABS
4.8
10.8
3.2-6.4
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
1540483
1540483
300100129
AD 66 ABS
4.8
14.0
6.4-9.5
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
1540491
1540491
300100130
AD 68 ABS
4.8
17.2
9.5-12.7
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
1540505
1540505
300100131
AD 610 ABS
4.8
20.3
12.7-15.9
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
1540513
1540513
300100132
AD 612 ABS
4.8
23.5
15.9-19.1
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
3133353
3133353
300178019
AD 616 ABS
4.8
29.8
19.1-25.4
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表