目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30829 - Blind rivets multigrip dome head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.50 Multigrip blind rivets
BN 30829 Blind rivets multigrip
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_50/bn_30829/flach_stahl_bn_30829.prj},{NB=5400136 (10.1)},{BNARTNR=5400136},{BNARTNR1=300145483},{D=4.0},{L=10.5},{FORM=1},{P=0.10},{P1=0.1-6.4},{PMIN=0.100},{PMAX=6.400},{BZC1=EBD 508},{W=Hülse : Aluminium , 2,5% Magnesium , Dorn : Stahl},{B=4.1},{F1=1570},{F2=1000},{D1=2.29},{X1=4.080},{X2=1.250},{X3=8.100},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
5400134
5400134
300145481
EBD 406 BS
3.2
8.0
0.1-4.8
Pod: aluminum, 2.5% magne...
3.3
930
690
1.83
5400135
5400135
300145482
EBD 410 BS
3.2
11.5
4.8-7.9
Pod: aluminum, 2.5% magne...
3.3
930
690
1.83
5400136
5400136
300145483
EBD 508 BS
4.0
10.5
0.1-6.4
Pod: aluminum, 2.5% magne...
4.1
1570
1000
2.29
5400137
5400137
300145484
EBD 512 BS
4.0
14.0
3.0-9.5
Pod: aluminum, 2.5% magne...
4.1
1570
1000
2.29
5400138
5400138
300145485
EBD 608 BS
4.8
11.0
0.1-6.4
Pod: aluminum, 2.5% magne...
4.9
2250
1570
2.64
5400139
5400139
300145486
EBD 614 BS
4.8
16.5
6.4-11.1
Pod: aluminum, 2.5% magne...
4.9
2250
1570
2.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表