您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20927 - Sealing blind rivets IMEX, countersunk head (POP® AK H; ~ISO 15974), aluminum EN AW 5019 (AlMg5), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.30 Closed end blind rivets
BN 20927 Sealing blind rivets IMEX
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_30/bn_20927/bn_20927.prj},{NB=BN 20927 3707531 sealing blind rivet IMEX countersunk head 3.2x11.8 (KL=6.4)},{BNARTNR=3707531},{BNARTNR1=3707531},{BNNORM1=~ISO 15974},{BNNORM2=POP®},{CNSMAT=Niet: Aluminium EN AW 5019 (AlMg5) / Dorn: Stahl},{BNMAT=Niet: Aluminium EN AW 5019 (AlMg5) / Dorn: Stahl},{BNSURFACE=blank},{NRCODE=AK 44 H},{D1=3.2},{L=11.8},{KL=6.4},{D2=6.300},{C=0.300},{S=1.400},{R=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D2
Diameter max.
[mm]
S
Head height max.
[mm]
BN 20927 3707527 sealing ...
3707527
3707527
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 42 H
3.2
8.7
6.300
1.400
BN 20927 3707528 sealing ...
3707528
300179050
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 42 H
3.2
8.7
6.300
1.400
BN 20927 3707529 sealing ...
3707529
3707529
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 43 H
3.2
10.2
6.300
1.400
BN 20927 3707530 sealing ...
3707530
300179051
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 43 H
3.2
10.2
6.300
1.400
BN 20927 3707531 sealing ...
3707531
3707531
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 44 H
3.2
11.8
6.300
1.400
BN 20927 3707532 sealing ...
3707532
300179063
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 44 H
3.2
11.8
6.300
1.400
BN 20927 3707533 sealing ...
3707533
300179064
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 45 H
3.2
13.4
6.300
1.400
BN 20927 3707535 sealing ...
3707535
300179207
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 52 H
4.0
9.4
8.300
1.650
BN 20927 3707536 sealing ...
3707536
300179074
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 53 H
4.0
11.0
8.300
1.650
BN 20927 3707537 sealing ...
3707537
300179125
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 54 H
4.0
12.6
8.300
1.650
BN 20927 3707538 sealing ...
3707538
300179076
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 55 H
4.0
14.2
8.300
1.650
BN 20927 3707539 sealing ...
3707539
300179078
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 62 H
4.8
10.0
10.000
1.910
BN 20927 3707540 sealing ...
3707540
300179079
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 64 H
4.8
13.2
10.000
1.910
BN 20927 3707541 sealing ...
3707541
300179135
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 66 H
4.8
16.4
10.000
1.910
BN 20927 3707542 sealing ...
3707542
300179136
~ISO 15974
POP®
Rivet: aluminum EN AW 501...
plain
AK 68 H
4.8
19.6
10.000
1.910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表