目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26634 - Self-clinching pins for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.60 Self-clinching pins
BN 26634 Self-clinching pins
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_60/bn_26634/bn_26634.prj},{NB=3800728},{BNARTNR=3800728},{BNARTNR1=300142739},{BN=26634},{WVIS=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{L=10},{INFO=Infotext},{D1=4MM},{LB=4.10},{D2=6.0},{D3=4.2},{A=2.30},{SM=1.0},{MRL=7.1},{WX='FH', 'Stahl gehärtet, verzinkt, farblos passiviert' , 'FHS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=1},{D1X=4},{KDM=3.141},{LP=0.5900},{LD=0.2950},{L1=0.4150},{L2=0.3000},{L3=0.2000},{DD=5.0150},{C=0.5460},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Stud ±0.05
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.4
[mm]
D3
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3802114
3802114
300141252
FHS-3MM-6
FHS
Stainless steel 18/8 (AIS...
6
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801141
3801141
300142737
FHS-3MM-8
FHS
Stainless steel 18/8 (AIS...
8
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801183
3801183
300141153
FHS-3MM-10
FHS
Stainless steel 18/8 (AIS...
10
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801341
3801341
300141381
FHS-3MM-12
FHS
Stainless steel 18/8 (AIS...
12
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801465
3801465
300142738
FHS-3MM-15
FHS
Stainless steel 18/8 (AIS...
15
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801660
3801660
300149146
FHS-3MM-20
FHS
Stainless steel 18/8 (AIS...
20
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801674
3801674
300145753
FHS-3MM-30
FHS
Stainless steel 18/8 (AIS...
30
3MM
3.50
5.3
3.6
2.30
1.0
6.4
3801547
3801547
300141771
FHS-4MM-8
FHS
Stainless steel 18/8 (AIS...
8
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3800728
3800728
300142739
FHS-4MM-10
FHS
Stainless steel 18/8 (AIS...
10
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3800894
3800894
300141152
FHS-4MM-12
FHS
Stainless steel 18/8 (AIS...
12
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3801420
3801420
300141768
FHS-4MM-15
FHS
Stainless steel 18/8 (AIS...
15
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3800781
3800781
300204766
FHS-4MM-20
FHS
Stainless steel 18/8 (AIS...
20
4MM
4.10
6.0
4.2
2.30
1.0
7.1
9051850
9051850
9051850
FHS-4MM-30
FHS
Stainless steel 18/8 (AIS...
30
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3801306
3801306
300164584
FHS-4MM-35
FHS
Stainless steel 18/8 (AIS...
35
4MM
4.10
6.0
4.2
2.30
1.0
7.1
3801931
3801931
300142752
FHS-5MM-8
FHS
Stainless steel 18/8 (AIS...
8
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3802168
3802168
300142753
FHS-5MM-10
FHS
Stainless steel 18/8 (AIS...
10
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3801238
3801238
300142754
FHS-5MM-12
FHS
Stainless steel 18/8 (AIS...
12
5MM
5.50
7.5
5.6
2.55
1.0
7.6
9017445
9017445
9017445
FHS-5MM-15
FHS
Stainless steel 18/8 (AIS...
15
5MM
5.50
7.5
5.6
2.55
1.0
7.6
3801650
3801650
300141216
FHS-5MM-20
FHS
Stainless steel 18/8 (AIS...
20
5MM
5.50
7.5
5.6
2.55
1.0
7.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表