目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55467 - Self-clinching lock nuts for metallic materials (PEM® S-RT), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.20 Self clinching locking nuts
BN 55467 - S-RT - Self-clinching lock nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_20/bn_55467/bn_55467.prj},{NB=9009210},{BNARTNR=9009210},{BNARTNR1=300218785},{CODE=S-RTM3-0ZI},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{D1=M3},{H=0.77},{LB=4.22},{MRL=4.8},{D2=4.20},{D3=6.35},{M=1.50},{SM=0.80},{NDM=3.0},{KDM=2.459}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
H
max.
[mm]
LB
Hole size +0.08/0
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
SM
Min. thickness
[mm]
9009210
9009210
300218785
S-RTM3-0ZI
Stahl gehärtet
verzinkt farblos passivie...
M3
0.77
4.22
4.8
4.20
6.35
1.50
0.80
9009211
9009211
300218784
S-RTM3-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M3
0.97
4.22
4.8
4.20
6.35
1.50
1.00
9009212
9009212
300218783
S-RTM3-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M3
1.38
4.22
4.8
4.20
6.35
1.50
1.40
9009213
9009213
300218788
S-RTM4-0ZI
Stahl gehärtet
verzinkt farblos passivie...
M4
0.77
5.41
6.9
5.38
7.87
2.00
0.80
9009214
9009214
300218787
S-RTM4-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M4
0.97
5.41
6.9
5.38
7.87
2.00
1.00
9009215
9009215
300218786
S-RTM4-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M4
1.38
5.41
6.9
5.38
7.87
2.00
1.40
9009216
9009216
300218794
SS-RTM5-0ZI
Stahl gehärtet
verzinkt farblos passivie...
M5
0.77
6.35
7.1
6.33
8.64
2.00
0.80
9009217
9009217
300218796
SS-RTM5-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M5
0.98
6.35
7.1
6.33
8.64
2.00
1.00
9009218
9009218
300218797
SS-RTM5-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M5
1.38
6.35
7.1
6.33
8.64
2.00
1.40
9009219
9009219
300218790
S-RTM6-0ZI
Stahl gehärtet
verzinkt farblos passivie...
M6
1.15
8.75
8.6
8.73
11.18
4.08
1.20
9009220
9009220
300218791
S-RTM6-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M6
1.38
8.75
8.6
8.73
11.18
4.08
1.40
9009221
9009221
300218792
S-RTM6-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M6
2.21
8.75
8.6
8.73
11.18
4.08
2.29
9030631
9030631
9030631
S-RTM8-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M8
1.38
10.50
9.7
10.47
12.70
5.47
1.40
9030632
9030632
9030632
S-RTM8-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M8
2.21
10.50
9.7
10.47
12.70
5.47
2.29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表