您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20664 - Self-clinching lock nuts for metallic materials (PEM® SL), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.20 Self clinching locking nuts
BN 20664 - SL - Self-clinching lock nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_20/bn_20664/sl.prj},{NB=3801464},{BNARTNR=3801464},{BNARTNR1=300124267},{CODE=SL-M4-2ZI},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{D1=M4},{H=1.38},{LB=5.40},{MRL=6.9},{D2=5.38},{D3=7.95},{M=2.00},{SM=1.4},{NDM=4.0},{KDM=3.242},{H1=0.3180},{DU=5.9000},{DU1=0.0790},{DU2=2.9360},{DU3=0.0990}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
H
max.
[mm]
LB
Hole size +0.08/0
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
SM
Min. thickness
[mm]
3801487
3801487
300124262
SL-M3-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M3
0.98
4.25
4.8
4.22
6.35
1.50
1.0
3801039
3801039
300124263
SL-M3-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M3
1.38
4.25
4.8
4.22
6.35
1.50
1.4
3801219
3801219
300124266
SL-M4-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M4
0.98
5.40
6.9
5.38
7.95
2.00
1.0
3801464
3801464
300124267
SL-M4-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M4
1.38
5.40
6.9
5.38
7.95
2.00
1.4
3801882
3801882
300124269
SL-M5-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M5
0.98
6.40
7.1
6.38
8.75
2.00
1.0
3579972
3579972
300124268
SL-M5-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M5
1.38
6.40
7.1
6.38
8.75
2.00
1.4
3801257
3801257
300124270
SL-M6-1ZI
Stahl gehärtet
verzinkt farblos passivie...
M6
1.38
8.75
8.6
8.73
11.10
4.08
1.4
3801890
3801890
300124271
SL-M6-2ZI
Stahl gehärtet
verzinkt farblos passivie...
M6
2.21
8.75
8.6
8.73
11.10
4.08
2.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表