目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26648 - Self-clinching threaded studs for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 26648 - HFHS - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_26648/bn_26648.prj},{NB=3801549},{BNARTNR=3801549},{BNARTNR1=300119640},{BN=26648},{WVIS=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{L1=50},{D1=M6},{LB=6.00},{D2=9.4},{D3=6.1},{A=2.8},{T=1.27},{SM=1.5},{MRL=11.5},{NDM=6.0},{KDM=4.773},{WX='HFH', 'Stahl gehärtet, verzinkt, farblos passiviert' , 'HFHS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{L11=0.7260},{L12=0.6550},{L13=0.4500},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L1
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.25
[mm]
D3
[mm]
A
max.
[mm]
T
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801790
3801790
300119617
HFHS-M5-15
HFHS
Stainless steel 18/8 (AIS...
15
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3800814
3800814
300119618
HFHS-M5-20
HFHS
Stainless steel 18/8 (AIS...
20
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3802108
3802108
300119619
HFHS-M5-25
HFHS
Stainless steel 18/8 (AIS...
25
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3802039
3802039
300119621
HFHS-M5-30
HFHS
Stainless steel 18/8 (AIS...
30
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3801416
3801416
300119622
HFHS-M5-35
HFHS
Stainless steel 18/8 (AIS...
35
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3802098
3802098
300119626
HFHS-M5-40
HFHS
Stainless steel 18/8 (AIS...
40
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3802043
3802043
300119627
HFHS-M5-50
HFHS
Stainless steel 18/8 (AIS...
50
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3801150
3801150
300119629
HFHS-M6-15
HFHS
Stainless steel 18/8 (AIS...
15
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3802019
3802019
300119630
HFHS-M6-20
HFHS
Stainless steel 18/8 (AIS...
20
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3801926
3801926
300119633
HFHS-M6-25
HFHS
Stainless steel 18/8 (AIS...
25
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3802028
3802028
300119634
HFHS-M6-30
HFHS
Stainless steel 18/8 (AIS...
30
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3801892
3801892
300119636
HFHS-M6-35
HFHS
Stainless steel 18/8 (AIS...
35
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3801468
3801468
300119639
HFHS-M6-40
HFHS
Stainless steel 18/8 (AIS...
40
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3801549
3801549
300119640
HFHS-M6-50
HFHS
Stainless steel 18/8 (AIS...
50
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3802023
3802023
300119641
HFHS-M8-15
HFHS
Stainless steel 18/8 (AIS...
15
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3801994
3801994
300119642
HFHS-M8-20
HFHS
Stainless steel 18/8 (AIS...
20
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3801877
3801877
300119643
HFHS-M8-25
HFHS
Stainless steel 18/8 (AIS...
25
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3801523
3801523
300119644
HFHS-M8-30
HFHS
Stainless steel 18/8 (AIS...
30
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3801840
3801840
300119645
HFHS-M8-35
HFHS
Stainless steel 18/8 (AIS...
35
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3801756
3801756
300119646
HFHS-M8-40
HFHS
Stainless steel 18/8 (AIS...
40
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3801071
3801071
300119684
HFHS-M8-50
HFHS
Stainless steel 18/8 (AIS...
50
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3800701
3800701
300119686
HFHS-M10-15
HFHS
Stainless steel 18/8 (AIS...
15
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
3801399
3801399
300119687
HFHS-M10-20
HFHS
Stainless steel 18/8 (AIS...
20
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
3800767
3800767
300119688
HFHS-M10-25
HFHS
Stainless steel 18/8 (AIS...
25
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
3801592
3801592
300119689
HFHS-M10-30
HFHS
Stainless steel 18/8 (AIS...
30
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表