目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20643 - Self-clinching nuts floating, for metallic materials (PEM® AS), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20643 - AS - Self-clinching nuts floating, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20643/bn_20643.prj},{NB=3801243},{BNARTNR=3801243},{BNARTNR1=300104328},{BN=20643},{CODE=AS-M4-1ZI },{WVIS=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{D1=M4},{LB=9.40},{D2=9.38},{D3=9.28},{D4=11.18},{M=3.31},{H=0.97},{SM=1.0},{MRL=8.64},{WX='AS', 'Stahl gehärtet, verzinkt, farblos passiviert', 'AC', 'INOX 18/8 (AISI 300) passiviert'},{VERS=1},{NDM=4.0},{KDM=3.242},{R1=8.3850},{R2=9.5030},{R3=10.0620},{C=0.5160},{L2=0.4140},{R=0.7730},{L3=2.0720},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NENN
Identification
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
max.
[mm]
D3
max.
[mm]
D4
±0.4
[mm]
M
max.
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3800886
AS-M3-1ZI
3800886
300104326
AS-M3-1ZI
Steel hardened
zinc plated clear passiva...
M3
7.40
7.35
7.37
9.14
3.31
0.97
1.0
7.62
3578641
AS-M3-2ZI
3578641
300104327
AS-M3-2ZI
Steel hardened
zinc plated clear passiva...
M3
7.40
7.35
7.37
9.14
3.31
1.38
1.4
7.62
3801243
AS-M4-1ZI
3801243
300104328
AS-M4-1ZI
Steel hardened
zinc plated clear passiva...
M4
9.40
9.38
9.28
11.18
3.31
0.97
1.0
8.64
3801248
AS-M4-2ZI
3801248
300104329
AS-M4-2ZI
Steel hardened
zinc plated clear passiva...
M4
9.40
9.38
9.28
11.18
3.31
1.38
1.4
8.64
3800958
AS-M5-1ZI
3800958
300104330
AS-M5-1ZI
Steel hardened
zinc plated clear passiva...
M5
10.30
10.29
10.29
11.94
4.32
0.97
1.0
9.14
3800914
AS-M5-2ZI
3800914
300104331
AS-M5-2ZI
Steel hardened
zinc plated clear passiva...
M5
10.30
10.29
10.29
11.94
4.32
1.38
1.4
9.14
3800803
AS-M6-2ZI
3800803
300104332
AS-M6-2ZI
Steel hardened
zinc plated clear passiva...
M6
13.10
13.06
12.96
15.24
5.34
1.38
1.4
10.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表