您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 165 - Prevailing torque type hex lock nuts with polyamide insert, with UNC thread (ASME B18.16.6), steel, cl. 6 / Grade 2, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 165 Prevailing torque type hex lock nuts with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_165/bn_165.prj},{NB=BN 165 1095285 prevailing torque type hex lock nut 0.4375},{CNSORDERNO=1095285},{BNARTNR=1095285},{BNNORM1=ASME B18.16.6},{BNMAT=Stahl 6 / Grade 2},{CNSMAT=Stahl 6 / Grade 2},{BNSURFACE=verzinkt-blau},{DZOLL=7/16\"},{D=0.43750},{D1=0.3602},{P=0.0710},{M=11.900},{M1=11.100},{S=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DZOLL
Thread
ⁿ/ₐ
D
Nominal thread diameter
[Inch]
D1
Nominal core diameter
[Inch]
P
Threaded pitch
[Inch]
M
Overall height max. (h)
[mm]
M1
Wrenching height min. (h)
[mm]
S
Across-flats-dimension max.
[mm]
BN 165 1095250 prevailing...
1095250
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
1/4"
0.25000
0.1959
0.0500
8.400
7.500
11.200
BN 165 1095269 prevailing...
1095269
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
5/16"
0.31250
0.2524
0.0560
9.200
8.300
12.800
BN 165 1095277 prevailing...
1095277
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
3/8"
0.37500
0.3073
0.0630
11.900
11.100
14.400
BN 165 1095285 prevailing...
1095285
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
7/16"
0.43750
0.3602
0.0710
11.900
11.100
16.000
BN 165 1095293 prevailing...
1095293
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
1/2"
0.50000
0.4167
0.0770
15.500
14.700
19.100
BN 165 1095307 prevailing...
1095307
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
5/8"
0.62500
0.5266
0.0910
19.500
18.600
24.000
BN 165 1095315 prevailing...
1095315
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
3/4"
0.75000
0.6417
0.1000
22.600
21.800
27.100
BN 165 1095323 prevailing...
1095323
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
7/8"
0.87500
0.7547
0.1110
25.400
24.600
32.000
BN 165 1095331 prevailing...
1095331
ASME B18.16.6
Steel 6 / Grade 2
zinc plated blue
1"
1.00000
0.8647
0.1250
27.400
25.800
36.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表