您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 219 - Hexalobular (6 Lobe) socket pan head screws with serrated flange, fully threaded (ecosyn® grip SF), steel 8.8, zinc plated with thick layer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 219 Hexalobular (6 Lobe) socket pan head screws with serrated flange
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_219/bn_219.prj},{NB=BN 219 3819810 hexalobular socket pan head screw M5x10},{CNSORDERNO=3819810},{BNARTNR=3819810},{BNNORM1=ecosyn® grip SF},{BNNORM2=},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt dickschichtpassiviert},{D=5.000},{P=0.800},{L=10.000},{DK=11.500},{DK1=9.000},{K=4.200},{C=1.050},{R1=0.450},{R2=4.100},{A1=1.600},{DA=5.700},{F=0.900},{NR=X25},{A=4.500},{T=2.030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
max. (d2)
[mm]
DK1
~ (d3)
[mm]
K
max.
[mm]
C
min.
[mm]
A1
max. (a)
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
~
[mm]
T
max.
[mm]
BN 219 3819810 hexalobula...
3819810
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
5.000
4.019
0.800
10.000
11.500
9.000
4.200
1.050
1.600
X25
4.500
2.030
BN 219 3819811 hexalobula...
3819811
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
5.000
4.019
0.800
12.000
11.500
9.000
4.200
1.050
1.600
X25
4.500
2.030
BN 219 3819812 hexalobula...
3819812
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
5.000
4.019
0.800
16.000
11.500
9.000
4.200
1.050
1.600
X25
4.500
2.030
BN 219 3819813 hexalobula...
3819813
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
5.000
4.019
0.800
20.000
11.500
9.000
4.200
1.050
1.600
X25
4.500
2.030
BN 219 3819814 hexalobula...
3819814
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
6.000
4.773
1.000
10.000
14.500
12.000
4.900
1.400
2.000
X30
5.600
2.420
BN 219 3819815 hexalobula...
3819815
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
6.000
4.773
1.000
12.000
14.500
12.000
4.900
1.400
2.000
X30
5.600
2.420
BN 219 3819816 hexalobula...
3819816
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
6.000
4.773
1.000
16.000
14.500
12.000
4.900
1.400
2.000
X30
5.600
2.420
BN 219 3819818 hexalobula...
3819818
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
6.000
4.773
1.000
20.000
14.500
12.000
4.900
1.400
2.000
X30
5.600
2.420
BN 219 3819820 hexalobula...
3819820
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
6.000
4.773
1.000
25.000
14.500
12.000
4.900
1.400
2.000
X30
5.600
2.420
BN 219 3819821 hexalobula...
3819821
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
8.000
6.466
1.250
12.000
19.000
16.000
6.500
1.800
2.500
X45
7.950
3.310
BN 219 3819822 hexalobula...
3819822
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
8.000
6.466
1.250
16.000
19.000
16.000
6.500
1.800
2.500
X45
7.950
3.310
BN 219 3819823 hexalobula...
3819823
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
8.000
6.466
1.250
20.000
19.000
16.000
6.500
1.800
2.500
X45
7.950
3.310
BN 219 3819824 hexalobula...
3819824
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
8.000
6.466
1.250
25.000
19.000
16.000
6.500
1.800
2.500
X45
7.950
3.310
BN 219 3819825 hexalobula...
3819825
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
8.000
6.466
1.250
30.000
19.000
16.000
6.500
1.800
2.500
X45
7.950
3.310
BN 219 3819826 hexalobula...
3819826
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
10.000
8.160
1.500
16.000
22.300
19.750
8.000
2.000
3.000
X50
8.950
4.020
BN 219 3819827 hexalobula...
3819827
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
10.000
8.160
1.500
20.000
22.300
19.750
8.000
2.000
3.000
X50
8.950
4.020
BN 219 3819828 hexalobula...
3819828
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
10.000
8.160
1.500
25.000
22.300
19.750
8.000
2.000
3.000
X50
8.950
4.020
BN 219 3819829 hexalobula...
3819829
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
10.000
8.160
1.500
30.000
22.300
19.750
8.000
2.000
3.000
X50
8.950
4.020
BN 219 3819830 hexalobula...
3819830
ecosyn® grip SF
Steel 8.8
zinc plated with thick la...
10.000
8.160
1.500
35.000
22.300
19.750
8.000
2.000
3.000
X50
8.950
4.020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表