目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20751 - Wedge lock washers X-series adhered in pairs (NORD-LOCK® NLXsp), steel through-hardened, zinc flake coated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.50 Wedge lock washers
BN 20751 Wedge lock washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_50/bn_20751/bn_20751.prj},{NB=BN 20751 3681329 lock washer M6xNLX6sp},{CNSORDERNO=3681329},{BNARTNR=3681329},{BRAND=NORD-LOCK®},{CODE=NLX6sp},{BNNORM2=},{BNMAT=Stahl durchgehärtet},{CNSMAT=Stahl durchgehärtet},{BNSURFACE=Zinklamellen beschichtet},{FORTHREAD=M6},{D1=6.300},{D2=13.500},{H=1.770}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FORTHREAD
For thread
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
H
Thickness
[mm]
BN 20751 3681329 wedge lo...
3681329
NORD-LOCK®
NLX6sp
Steel through-hardened
zinc flake coated
M6
6.300
13.500
1.770
BN 20751 3681331 wedge lo...
3681331
NORD-LOCK®
NLX8sp
Steel through-hardened
zinc flake coated
M8
8.400
16.600
2.290
BN 20751 3681334 wedge lo...
3681334
NORD-LOCK®
NLX10sp
Steel through-hardened
zinc flake coated
M10
10.500
21.000
2.950
BN 20751 3681335 wedge lo...
3681335
NORD-LOCK®
NLX12sp
Steel through-hardened
zinc flake coated
M12
12.500
25.400
3.500
BN 20751 3681346 wedge lo...
3681346
NORD-LOCK®
NLX16sp
Steel through-hardened
zinc flake coated
M16
16.600
30.700
4.740
BN 20751 3681348 wedge lo...
3681348
NORD-LOCK®
NLX18sp
Steel through-hardened
zinc flake coated
M18
18.700
34.500
5.360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表