您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 791 - Ribbed lock washers, for screws property classes ≤ 8.8, spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 791, BN 14083, BN 792 Ribbed lock washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_791_14083_792/bn_791.prj},{NB=BN 791 1279696 ribbed lock washer M8},{CNSORDERNO=1279696},{BNARTNR=1279696},{BNNORM1=},{BNNORM2=},{BNMAT=Federstahl 380-510 HV},{CNSMAT=Federstahl 380-510 HV},{BNSURFACE=schwarz},{FUERSCHRAUBEN=M8},{D1=8.400},{D2=13.000},{S=0.800},{H=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 791 1224778 ribbed loc...
1224778
Spring steel 380-510 HV
black
M2
2.200
4.000
0.350
0.600
BN 791 1224786 ribbed loc...
1224786
Spring steel 380-510 HV
black
M2.5
2.700
4.800
0.450
0.900
BN 791 1279629 ribbed loc...
1279629
Spring steel 380-510 HV
black
M3
3.200
5.500
0.450
0.900
BN 791 1224824 ribbed loc...
1224824
Spring steel 380-510 HV
black
M3.5
3.700
6.000
0.450
0.900
BN 791 1279645 ribbed loc...
1279645
Spring steel 380-510 HV
black
M4
4.300
7.000
0.500
1.000
BN 791 1279653 ribbed loc...
1279653
Spring steel 380-510 HV
black
M5
5.300
9.000
0.600
1.100
BN 791 1279661 ribbed loc...
1279661
Spring steel 380-510 HV
black
M6
6.400
10.000
0.700
1.200
BN 791 1224832 ribbed loc...
1224832
Spring steel 380-510 HV
black
M7
7.400
12.000
0.700
1.300
BN 791 1279696 ribbed loc...
1279696
Spring steel 380-510 HV
black
M8
8.400
13.000
0.800
1.400
BN 791 1279718 ribbed loc...
1279718
Spring steel 380-510 HV
black
M10
10.500
16.000
1.000
1.600
BN 791 1279726 ribbed loc...
1279726
Spring steel 380-510 HV
black
M12
13.000
18.000
1.100
1.700
BN 791 1224840 ribbed loc...
1224840
Spring steel 380-510 HV
black
M14
15.000
22.000
1.200
2.000
BN 791 1224905 ribbed loc...
1224905
Spring steel 380-510 HV
black
M16
17.000
24.000
1.300
2.100
BN 791 1224999 ribbed loc...
1224999
Spring steel 380-510 HV
black
M18
19.000
27.000
1.500
2.300
BN 791 1225073 ribbed loc...
1225073
Spring steel 380-510 HV
black
M20
21.000
30.000
1.500
2.500
BN 791 1225251 ribbed loc...
1225251
Spring steel 380-510 HV
black
M22
23.000
33.000
1.500
2.700
BN 791 1225278 ribbed loc...
1225278
Spring steel 380-510 HV
black
M24
25.600
36.000
1.800
2.900
BN 791 1225294 ribbed loc...
1225294
Spring steel 380-510 HV
black
M27
28.600
39.000
2.000
3.100
BN 791 1225308 ribbed loc...
1225308
Spring steel 380-510 HV
black
M30
31.600
45.000
2.000
3.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表