目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4880 - Serrated lock washers type A, external serrations (DIN 6798 A), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 675, BN 4880 Serrated lock washers type A, external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_675_4880/bn_4880.prj},{NB=BN 4880 1184075 serrated lock washer A M6},{CNSORDERNO=1184075},{BNARTNR=1184075},{BNNORM1=DIN 6798 A},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 4880 1184016 serrated ...
1184016
DIN 6798 A
Stainless steel A4
M2
2.000
2.200
4.500
0.300
9.000
BN 4880 1184024 serrated ...
1184024
DIN 6798 A
Stainless steel A4
M2.5
2.500
2.700
5.500
0.400
9.000
BN 4880 1184032 serrated ...
1184032
DIN 6798 A
Stainless steel A4
M3
3.000
3.200
6.000
0.400
9.000
BN 4880 1184040 serrated ...
1184040
DIN 6798 A
Stainless steel A4
M4
4.000
4.300
8.000
0.500
11.000
BN 4880 1184059 serrated ...
1184059
DIN 6798 A
Stainless steel A4
M5a
5.000
5.100
9.000
0.500
11.000
BN 4880 1861107 serrated ...
1861107
DIN 6798 A
Stainless steel A4
M5
5.000
5.300
10.000
0.600
11.000
BN 4880 1184075 serrated ...
1184075
DIN 6798 A
Stainless steel A4
M6
6.000
6.400
11.000
0.700
12.000
BN 4880 1184083 serrated ...
1184083
DIN 6798 A
Stainless steel A4
M8a
8.000
8.200
14.000
0.800
14.000
BN 4880 1861115 serrated ...
1861115
DIN 6798 A
Stainless steel A4
M8
8.000
8.400
15.000
0.800
14.000
BN 4880 1184091 serrated ...
1184091
DIN 6798 A
Stainless steel A4
M10
10.000
10.500
18.000
0.900
16.000
BN 4880 1184105 serrated ...
1184105
DIN 6798 A
Stainless steel A4
M12
12.000
13.000
20.500
1.000
16.000
BN 4880 8217467 serrated ...
8217467
DIN 6798 A
Stainless steel A4
M14
14.000
15.000
24.000
1.000
18.000
BN 4880 1184113 serrated ...
1184113
DIN 6798 A
Stainless steel A4
M16
16.000
17.000
26.000
1.200
18.000
BN 4880 1184121 serrated ...
1184121
DIN 6798 A
Stainless steel A4
M20
20.000
21.000
33.000
1.400
20.000
BN 4880 3146261 serrated ...
3146261
DIN 6798 A
Stainless steel A4
M24
24.000
25.000
38.000
1.500
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表