您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 798 - Waved spring washers (DIN 137 B), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 796, BN 798, BN 800 Waved spring washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_796_798_800/bn_798.prj},{NB=BN 798 1280783 waved spring washer 8},{CNSORDERNO=1280783},{BNARTNR=1280783},{BNNORM1=DIN 137 B},{BNNORM2=},{BNMAT=Federstahl 420-490 HV },{CNSMAT=Federstahl 420-490 HV },{BNSURFACE=mechanisch verzinkt-blau},{D=8.000},{DA=8.400},{DW=15.000},{H=0.800},{H1=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal size
[mm]
DA
Transition diameter H14
[mm]
DW
Outer diameter of bearing face js16
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 798 1280740 waved spri...
1280740
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
3.000
3.200
8.000
0.500
1.600
BN 798 1280759 waved spri...
1280759
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
4.000
4.300
9.000
0.500
2.000
BN 798 1280767 waved spri...
1280767
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
5.000
5.300
11.000
0.500
2.200
BN 798 1280775 waved spri...
1280775
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
6.000
6.400
12.000
0.500
2.600
BN 798 1280783 waved spri...
1280783
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
8.000
8.400
15.000
0.800
3.000
BN 798 1280791 waved spri...
1280791
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
10.000
10.500
21.000
1.000
4.200
BN 798 1280805 waved spri...
1280805
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
12.000
13.000
24.000
1.200
5.000
BN 798 1280813 waved spri...
1280813
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
14.000
15.000
28.000
1.600
6.000
BN 798 1280821 waved spri...
1280821
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
16.000
17.000
30.000
1.600
6.400
BN 798 1280848 waved spri...
1280848
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
18.000
19.000
34.000
1.600
6.600
BN 798 1280856 waved spri...
1280856
DIN 137 B
Spring steel 420-490 HV
mechanical zinc plated bl...
20.000
21.000
36.000
1.600
7.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表