目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84403 - Pan head screws «Freedriv» with hexalobular (6 Lobe) socket with uncontinuous slot, fully threaded (ecosyn® plast), steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 84403 Hexalobular (6 Lobe) socket pan head screws «Freedriv» with uncontinuous slot
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_84403/bn_84403.prj},{NB=BN 84403 8278024 hexalobular socket pan head screw 2.2x6},{CNSORDERNO=8278024},{BNARTNR=8278024},{BNNORM1=ecosyn® plast},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{NENND=2.200},{D=2.2},{L=6},{D3=1.30},{P=1.00},{DK=4.00},{K=1.60},{DRIVE=X6},{A=1.75},{T=0.80},{N=0.65}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Freedriv hexalobular (6 Lobe) socket
ⁿ/ₐ
A
~
[mm]
T
max.
[mm]
N
max.
[mm]
BN 84403 8278024 hexalobu...
8278024
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
6
1.00
4.00
1.60
X6
1.75
0.80
0.65
BN 84403 8278032 hexalobu...
8278032
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
8
1.00
4.00
1.60
X6
1.75
0.80
0.65
BN 84403 8278040 hexalobu...
8278040
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
10
1.00
4.00
1.60
X6
1.75
0.80
0.65
BN 84403 8278059 hexalobu...
8278059
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
12
1.00
4.00
1.60
X6
1.75
0.80
0.65
BN 84403 8278067 hexalobu...
8278067
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
6
1.20
5.00
2.10
X8
2.40
1.13
0.80
BN 84403 8278075 hexalobu...
8278075
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
8
1.20
5.00
2.10
X8
2.40
1.13
0.80
BN 84403 8278083 hexalobu...
8278083
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
10
1.20
5.00
2.10
X8
2.40
1.13
0.80
BN 84403 8278091 hexalobu...
8278091
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
12
1.20
5.00
2.10
X8
2.40
1.13
0.80
BN 84403 8278105 hexalobu...
8278105
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
14
1.20
5.00
2.10
X8
2.40
1.13
0.80
BN 84403 8278113 hexalobu...
8278113
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
16
1.20
5.00
2.10
X8
2.40
1.13
0.80
BN 84403 8278121 hexalobu...
8278121
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
8
1.40
5.60
2.40
X10
2.80
1.26
1.00
BN 84403 8278148 hexalobu...
8278148
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
10
1.40
5.60
2.40
X10
2.80
1.26
1.00
BN 84403 8278156 hexalobu...
8278156
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
12
1.40
5.60
2.40
X10
2.80
1.26
1.00
BN 84403 8278164 hexalobu...
8278164
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
14
1.40
5.60
2.40
X10
2.80
1.26
1.00
BN 84403 8278172 hexalobu...
8278172
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
16
1.40
5.60
2.40
X10
2.80
1.26
1.00
BN 84403 8278180 hexalobu...
8278180
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
20
1.40
5.60
2.40
X10
2.80
1.26
1.00
BN 84403 8278199 hexalobu...
8278199
ecosyn® plast
Steel case-hardened
zinc plated blue
4.0
10
1.80
8.00
3.10
X20
3.95
1.60
1.51
BN 84403 8278202 hexalobu...
8278202
ecosyn® plast
Steel case-hardened
zinc plated blue
4.0
12
1.80
8.00
3.10
X20
3.95
1.60
1.51
BN 84403 8278210 hexalobu...
8278210
ecosyn® plast
Steel case-hardened
zinc plated blue
4.0
14
1.80
8.00
3.10
X20
3.95
1.60
1.51
BN 84403 8278229 hexalobu...
8278229
ecosyn® plast
Steel case-hardened
zinc plated blue
4.0
16
1.80
8.00
3.10
X20
3.95
1.60
1.51
BN 84403 8278237 hexalobu...
8278237
ecosyn® plast
Steel case-hardened
zinc plated blue
4.0
20
1.80
8.00
3.10
X20
3.95
1.60
1.51
BN 84403 8278245 hexalobu...
8278245
ecosyn® plast
Steel case-hardened
zinc plated blue
4.0
25
1.80
8.00
3.10
X20
3.95
1.60
1.51
BN 84403 8278253 hexalobu...
8278253
ecosyn® plast
Steel case-hardened
zinc plated blue
5.0
12
2.20
9.50
3.70
X25
4.50
1.90
1.51
BN 84403 8278261 hexalobu...
8278261
ecosyn® plast
Steel case-hardened
zinc plated blue
5.0
14
2.20
9.50
3.70
X25
4.50
1.90
1.51
BN 84403 8278288 hexalobu...
8278288
ecosyn® plast
Steel case-hardened
zinc plated blue
5.0
16
2.20
9.50
3.70
X25
4.50
1.90
1.51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表