目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82427 - Pozi flat countersunk head screws form Z (ecosyn® plast), steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 82427 Pozi flat countersunk head screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_82427/bn_82427.prj},{NB=BN 82427 3034346 cross recessed flat countersunk head screw 3x14-Z},{CNSORDERNO=3034346},{BNARTNR=3034346},{BNNORM1=ecosyn® plast},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{NENND=3.0},{D=3.0},{P=1.40},{D2=1.80},{L=14},{DK=5.50},{K=1.65},{M=3.20},{T=1.60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
D2
[mm]
L
Nominal length
[mm]
DK
DK max.
[mm]
K
[mm]
M
[mm]
T
[mm]
BN 82427 3034248 cross re...
3034248
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
6
4.30
1.20
2.20
0.95
BN 82427 3034250 cross re...
3034250
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
8
4.30
1.20
2.20
0.95
BN 82427 3034251 cross re...
3034251
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
10
4.30
1.20
2.20
0.95
BN 82427 3034252 cross re...
3034252
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
12
4.30
1.20
2.20
0.95
BN 82427 3034253 cross re...
3034253
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
14
4.30
1.20
2.20
0.95
BN 82427 3034254 cross re...
3034254
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
16
4.30
1.20
2.20
0.95
BN 82427 3034255 cross re...
3034255
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
6
4.70
1.50
3.00
1.45
BN 82427 3034322 cross re...
3034322
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
8
4.70
1.50
3.00
1.45
BN 82427 3034323 cross re...
3034323
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
10
4.70
1.50
3.00
1.45
BN 82427 3034324 cross re...
3034324
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
12
4.70
1.50
3.00
1.45
BN 82427 3034326 cross re...
3034326
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
14
4.70
1.50
3.00
1.45
BN 82427 3034327 cross re...
3034327
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
16
4.70
1.50
3.00
1.45
BN 82427 3034330 cross re...
3034330
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
8
5.50
1.65
3.20
1.60
BN 82427 3034335 cross re...
3034335
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
10
5.50
1.65
3.20
1.60
BN 82427 3034337 cross re...
3034337
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
12
5.50
1.65
3.20
1.60
BN 82427 3034346 cross re...
3034346
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
14
5.50
1.65
3.20
1.60
BN 82427 3034348 cross re...
3034348
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
16
5.50
1.65
3.20
1.60
BN 82427 3034349 cross re...
3034349
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
20
5.50
1.65
3.20
1.60
BN 82427 3034352 cross re...
3034352
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
25
5.50
1.65
3.20
1.60
BN 82427 3034388 cross re...
3034388
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
8
7.30
2.35
4.30
1.75
BN 82427 3034389 cross re...
3034389
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
10
7.30
2.35
4.30
1.75
BN 82427 3034390 cross re...
3034390
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
12
7.30
2.35
4.30
1.75
BN 82427 3034391 cross re...
3034391
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
14
7.30
2.35
4.30
1.75
BN 82427 3034393 cross re...
3034393
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
16
7.30
2.35
4.30
1.75
BN 82427 3034394 cross re...
3034394
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
20
7.30
2.35
4.30
1.75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表