目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13577 - Pan head screws with Phillips cross recess form H, fully threaded (EJOT PT®; WN 1412), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 13577 Pan head screws with Phillips cross recess form H
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_13577/bn_13577.prj},{NB=BN 13577 2000261 pan head screw KA30 x 12 WN 1412},{CNSORDERNO=2000261},{BNARTNR=2000261},{BNNORM1=WN 1412},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=KA30},{D=3.0},{P=1.34},{L=12.0},{D2=1.66},{DK=5.30},{K=2.00},{PHH=1},{M=2.85},{T=1.19},{T1=1.65},{A=1.50},{R=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
PHH
Phillips
ⁿ/ₐ
M
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 13577 3351564 pan head...
3351564
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA14
1.4
0.62
4.0
2.40
1.00
0
1.55
0.47
0.77
BN 13577 2000016 pan head...
2000016
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA18
1.8
0.80
5.0
3.20
1.20
0
1.76
0.70
1.00
BN 13577 2000024 pan head...
2000024
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA18
1.8
0.80
6.0
3.20
1.20
0
1.76
0.70
1.00
BN 13577 2000032 pan head...
2000032
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA18
1.8
0.80
8.0
3.20
1.20
0
1.76
0.70
1.00
BN 13577 2000040 pan head...
2000040
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA18
1.8
0.80
10.0
3.20
1.20
0
1.76
0.70
1.00
BN 13577 2000059 pan head...
2000059
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
4.5
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000067 pan head...
2000067
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
5.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000075 pan head...
2000075
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
6.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000083 pan head...
2000083
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
8.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000091 pan head...
2000091
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
10.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000105 pan head...
2000105
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
12.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000113 pan head...
2000113
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
14.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000121 pan head...
2000121
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA22
2.2
0.98
16.0
3.90
1.50
1
2.40
0.74
1.20
BN 13577 2000148 pan head...
2000148
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
5.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000156 pan head...
2000156
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
6.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000164 pan head...
2000164
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
8.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000172 pan head...
2000172
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
10.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000180 pan head...
2000180
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
12.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000199 pan head...
2000199
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
14.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000202 pan head...
2000202
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
16.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000210 pan head...
2000210
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
18.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000229 pan head...
2000229
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA25
2.5
1.12
20.0
4.40
1.70
1
2.56
0.92
1.38
BN 13577 2000237 pan head...
2000237
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA30
3.0
1.34
6.0
5.30
2.00
1
2.85
1.19
1.65
BN 13577 2000245 pan head...
2000245
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA30
3.0
1.34
8.0
5.30
2.00
1
2.85
1.19
1.65
BN 13577 2000253 pan head...
2000253
WN 1412
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KA30
3.0
1.34
10.0
5.30
2.00
1
2.85
1.19
1.65
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表