目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 85325 - Pozi flat countersunk head self-drilling screws form Z, fully threaded (DIN 7504 P), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 85325 Pozi flat countersunk head self-drilling screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_85325/bn_85325.prj},{NB=BN 85325 8308594 cross recessed flat countersunk head self-drilling screw ST 3.5x13},{CNSORDERNO=8308594},{BNARTNR=8308594},{BNNORM1=DIN 7504 P},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=3.5},{L=13},{P=1.30},{A=1.300},{DK=6.80},{K=2.10},{R=1.400},{DRIVE=2},{M=4.00},{T=2.060},{Y=3.200},{S1=1,3-2,25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter ST (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Cross recess Z (Pozidriv)
ⁿ/ₐ
M
Wing diameter of cross recesses ~
[mm]
S1
Sheet thickness (s)
[mm]
BN 85325 8308594 cross re...
8308594
DIN 7504 P
Stainless steel A2
3.5
13
1.30
6.80
2.10
2
4.00
1,3-2,25
BN 85325 8308608 cross re...
8308608
DIN 7504 P
Stainless steel A2
3.5
16
1.30
6.80
2.10
2
4.00
1,3-2,25
BN 85325 8308616 cross re...
8308616
DIN 7504 P
Stainless steel A2
3.5
19
1.30
6.80
2.10
2
4.00
1,3-2,25
BN 85325 8308624 cross re...
8308624
DIN 7504 P
Stainless steel A2
3.5
25
1.30
6.80
2.10
2
4.00
1,3-2,25
BN 85325 8308632 cross re...
8308632
DIN 7504 P
Stainless steel A2
3.9
13
1.30
7.50
2.30
2
4.20
1,3-2,4
BN 85325 8315302 cross re...
8315302
DIN 7504 P
Stainless steel A2
3.9
16
1.30
7.50
2.30
2
4.20
1,3-2,4
BN 85325 8308640 cross re...
8308640
DIN 7504 P
Stainless steel A2
3.9
19
1.30
7.50
2.30
2
4.20
1,3-2,4
BN 85325 8308659 cross re...
8308659
DIN 7504 P
Stainless steel A2
3.9
22
1.30
7.50
2.30
2
4.20
1,3-2,4
BN 85325 8308667 cross re...
8308667
DIN 7504 P
Stainless steel A2
3.9
25
1.30
7.50
2.30
2
4.20
1,3-2,4
BN 85325 8308675 cross re...
8308675
DIN 7504 P
Stainless steel A2
3.9
32
1.30
7.50
2.30
2
4.20
1,3-2,4
BN 85325 8308683 cross re...
8308683
DIN 7504 P
Stainless steel A2
4.2
13
1.40
8.10
2.50
2
4.40
1,4-3
BN 85325 8308691 cross re...
8308691
DIN 7504 P
Stainless steel A2
4.2
16
1.40
8.10
2.50
2
4.40
1,4-3
BN 85325 8308705 cross re...
8308705
DIN 7504 P
Stainless steel A2
4.2
19
1.40
8.10
2.50
2
4.40
1,4-3
BN 85325 8308713 cross re...
8308713
DIN 7504 P
Stainless steel A2
4.2
25
1.40
8.10
2.50
2
4.40
1,4-3
BN 85325 8308721 cross re...
8308721
DIN 7504 P
Stainless steel A2
4.2
32
1.40
8.10
2.50
2
4.40
1,4-3
BN 85325 8308748 cross re...
8308748
DIN 7504 P
Stainless steel A2
4.8
16
1.60
9.50
3.00
2
5.00
1,6-4,4
BN 85325 8308756 cross re...
8308756
DIN 7504 P
Stainless steel A2
4.8
19
1.60
9.50
3.00
2
5.00
1,6-4,4
BN 85325 8308764 cross re...
8308764
DIN 7504 P
Stainless steel A2
4.8
25
1.60
9.50
3.00
2
5.00
1,6-4,4
BN 85325 8308772 cross re...
8308772
DIN 7504 P
Stainless steel A2
4.8
32
1.60
9.50
3.00
2
5.00
1,6-4,4
BN 85325 8308780 cross re...
8308780
DIN 7504 P
Stainless steel A2
4.8
38
1.60
9.50
3.00
2
5.00
1,6-4,4
BN 85325 8308799 cross re...
8308799
DIN 7504 P
Stainless steel A2
4.8
50
1.60
9.50
3.00
2
5.00
1,6-4,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表