目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread (~DIN 7500 C), zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 13916 Hexalobular (6 Lobe) pan head thread forming screws ~type C, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_13916/bn_13916.prj},{NB=BN 13916 2027607 hexalobular (6 Lobe) socket pan head thread forming screw M4x12},{CNSORDERNO=2027607},{BNARTNR=2027607},{BNNORM1=~DIN 7500 C},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{FORM=C},{D=4.000},{P=0.700},{L=12.000},{X=1.750},{DK=8.000},{K=3.250},{INNENSECHSRUN=X20},{A=3.950},{T=1.800},{A1=1.400},{R=0.200},{RF=8.000},{Y=7.000},{V=1.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
[mm]
BN 13916 3271292 hexalobu...
3271292
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
3.000
4.000
1.720
X6
1.750
0.800
BN 13916 3271294 hexalobu...
3271294
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
4.000
4.000
1.720
X6
1.750
0.800
BN 13916 3271295 hexalobu...
3271295
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
5.000
4.000
1.720
X6
1.750
0.800
BN 13916 3271296 hexalobu...
3271296
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
6.000
4.000
1.720
X6
1.750
0.800
BN 13916 3271297 hexalobu...
3271297
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
8.000
4.000
1.720
X6
1.750
0.800
BN 13916 3271298 hexalobu...
3271298
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
10.000
4.000
1.720
X6
1.750
0.800
BN 13916 3271299 hexalobu...
3271299
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
12.000
4.000
1.720
X6
1.750
0.800
BN 13916 3058892 hexalobu...
3058892
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
4.000
5.000
2.120
X8
2.400
1.200
BN 13916 3059288 hexalobu...
3059288
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
5.000
5.000
2.120
X8
2.400
1.200
BN 13916 3059290 hexalobu...
3059290
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
6.000
5.000
2.120
X8
2.400
1.200
BN 13916 3059292 hexalobu...
3059292
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
8.000
5.000
2.120
X8
2.400
1.200
BN 13916 3059295 hexalobu...
3059295
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
10.000
5.000
2.120
X8
2.400
1.200
BN 13916 3059296 hexalobu...
3059296
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
12.000
5.000
2.120
X8
2.400
1.200
BN 13916 3271300 hexalobu...
3271300
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
16.000
5.000
2.120
X8
2.400
1.200
BN 13916 3271301 hexalobu...
3271301
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
20.000
5.000
2.120
X8
2.400
1.200
BN 13916 3646185 hexalobu...
3646185
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
4.000
6.000
2.520
X10
2.800
1.300
BN 13916 2027526 hexalobu...
2027526
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
5.000
6.000
2.520
X10
2.800
1.300
BN 13916 2027534 hexalobu...
2027534
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
6.000
6.000
2.520
X10
2.800
1.300
BN 13916 2027542 hexalobu...
2027542
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
8.000
6.000
2.520
X10
2.800
1.300
BN 13916 2027550 hexalobu...
2027550
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
10.000
6.000
2.520
X10
2.800
1.300
BN 13916 2027569 hexalobu...
2027569
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
12.000
6.000
2.520
X10
2.800
1.300
BN 13916 3646186 hexalobu...
3646186
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
14.000
6.000
2.520
X10
2.800
1.300
BN 13916 3059300 hexalobu...
3059300
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
16.000
6.000
2.520
X10
2.800
1.300
BN 13916 3271302 hexalobu...
3271302
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
20.000
6.000
2.520
X10
2.800
1.300
BN 13916 3271303 hexalobu...
3271303
~DIN 7500 C
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
25.000
6.000
2.520
X10
2.800
1.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表