目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11255 - Hexalobular (6 Lobe) socket flat head countersunk tapping screws with cone end type C (ISO 14586 C), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 11255 Hexalobular (6 Lobe) socket flat head countersunk tapping screws with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_11255/bn_11255.prj},{NB=BN 11255 3060060 hexalobular socket flat countersunk head tapping screw ST3.5x13-C},{CNSORDERNO=3060060},{BNARTNR=3060060},{BNNORM1=ISO 14586 C},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{ST=ST3.5},{D=3.500},{P=1.300},{L=13.000},{A1=1.300},{DK=8.200},{DK1=7.300},{K=2.350},{R=1.400},{Y=3.200},{NR=15},{A=3.350},{T=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
ST
Thread size
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
A1
Thread rudiment
[mm]
DK
Head diameter theor. max.
[mm]
DK1
Head diameter effective max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
Y
Auxiliary dimensions
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 11255 3070477 hexalobu...
3070477
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.2
2.200
1.630
0.800
6.500
0.800
5.100
4.300
1.300
0.900
2.000
6
1.800
0.800
BN 11255 3070479 hexalobu...
3070479
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.2
2.200
1.630
0.800
9.500
0.800
5.100
4.300
1.300
0.900
2.000
6
1.800
0.800
BN 11255 3070480 hexalobu...
3070480
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.2
2.200
1.630
0.800
13.000
0.800
5.100
4.300
1.300
0.900
2.000
6
1.800
0.800
BN 11255 3070482 hexalobu...
3070482
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.2
2.200
1.630
0.800
16.000
0.800
5.100
4.300
1.300
0.900
2.000
6
1.800
0.800
BN 11255 3070483 hexalobu...
3070483
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.2
2.200
1.630
0.800
19.000
0.800
5.100
4.300
1.300
0.900
2.000
6
1.800
0.800
BN 11255 3060051 hexalobu...
3060051
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
6.500
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3060054 hexalobu...
3060054
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
9.500
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3060055 hexalobu...
3060055
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
13.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3060056 hexalobu...
3060056
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
16.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3271174 hexalobu...
3271174
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
19.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3271175 hexalobu...
3271175
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
22.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3271176 hexalobu...
3271176
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
25.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3271177 hexalobu...
3271177
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST2.9
2.900
2.180
1.100
32.000
1.100
6.300
5.500
1.700
1.200
2.600
10
2.800
0.910
BN 11255 3060057 hexalobu...
3060057
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
9.500
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3060060 hexalobu...
3060060
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
13.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3060061 hexalobu...
3060061
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
16.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3060062 hexalobu...
3060062
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
19.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3060065 hexalobu...
3060065
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
22.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3060066 hexalobu...
3060066
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
25.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3060069 hexalobu...
3060069
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
32.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3271178 hexalobu...
3271178
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.5
3.500
2.640
1.300
38.000
1.300
8.200
7.300
2.350
1.400
3.200
15
3.350
1.300
BN 11255 3271179 hexalobu...
3271179
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.9
3.500
2.640
1.300
9.500
1.300
8.400
7.500
2.550
1.500
3.400
15
3.350
1.400
BN 11255 3271180 hexalobu...
3271180
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.9
3.500
2.640
1.300
13.000
1.300
8.400
7.500
2.550
1.500
3.400
15
3.350
1.400
BN 11255 3271181 hexalobu...
3271181
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.9
3.500
2.640
1.300
16.000
1.300
8.400
7.500
2.550
1.500
3.400
15
3.350
1.400
BN 11255 3271183 hexalobu...
3271183
ISO 14586 C
Steel case-hardened 450 H...
zinc plated blue
ST3.9
3.500
2.640
1.300
19.000
1.300
8.400
7.500
2.550
1.500
3.400
15
3.350
1.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表