目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 700 - Slotted oval countersunk head wood screws (DIN 95), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 700 Slotted oval countersunk head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_700/bn_700.prj},{NB=BN 700 1265148 slotted oval countersunk head wood screw 4x20},{CNSORDERNO=1265148},{BNARTNR=1265148},{BNNORM1=DIN 95},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.0},{P=1.800},{L=20.0},{DK=7.500},{DS=4.000},{K=2.200},{RF=8.000},{N=1.000},{T=1.600},{F=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
RF
Radius of the raised portion of a head ~
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
F
Radius height ~
[mm]
BN 700 1426818 slotted ov...
1426818
DIN 95
Stainless steel A2
3.0
2.100
1.350
16.0
9.600
5.600
3.000
1.650
6.000
0.800
1.200
0.750
BN 700 1265008 slotted ov...
1265008
DIN 95
Stainless steel A2
3.0
2.100
1.350
20.0
12.000
5.600
3.000
1.650
6.000
0.800
1.200
0.750
BN 700 1414496 slotted ov...
1414496
DIN 95
Stainless steel A2
3.0
2.100
1.350
30.0
18.000
5.600
3.000
1.650
6.000
0.800
1.200
0.750
BN 700 1426834 slotted ov...
1426834
DIN 95
Stainless steel A2
3.5
2.400
1.600
16.0
9.600
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 700 1265059 slotted ov...
1265059
DIN 95
Stainless steel A2
3.5
2.400
1.600
20.0
12.000
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 700 1265067 slotted ov...
1265067
DIN 95
Stainless steel A2
3.5
2.400
1.600
25.0
15.000
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 700 1265075 slotted ov...
1265075
DIN 95
Stainless steel A2
3.5
2.400
1.600
30.0
18.000
6.500
3.500
1.930
7.000
0.800
1.400
0.900
BN 700 1265148 slotted ov...
1265148
DIN 95
Stainless steel A2
4.0
2.800
1.800
20.0
12.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 700 1265156 slotted ov...
1265156
DIN 95
Stainless steel A2
4.0
2.800
1.800
25.0
15.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 700 1265164 slotted ov...
1265164
DIN 95
Stainless steel A2
4.0
2.800
1.800
30.0
18.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 700 1265172 slotted ov...
1265172
DIN 95
Stainless steel A2
4.0
2.800
1.800
35.0
21.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 700 1265180 slotted ov...
1265180
DIN 95
Stainless steel A2
4.0
2.800
1.800
40.0
24.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 700 1265202 slotted ov...
1265202
DIN 95
Stainless steel A2
4.0
2.800
1.800
50.0
30.000
7.500
4.000
2.200
8.000
1.000
1.600
1.000
BN 700 1414518 slotted ov...
1414518
DIN 95
Stainless steel A2
4.5
3.100
2.000
20.0
12.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 700 1414550 slotted ov...
1414550
DIN 95
Stainless steel A2
4.5
3.100
2.000
25.0
15.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 700 1414569 slotted ov...
1414569
DIN 95
Stainless steel A2
4.5
3.100
2.000
30.0
18.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 700 1415018 slotted ov...
1415018
DIN 95
Stainless steel A2
4.5
3.100
2.000
40.0
24.000
8.300
4.500
2.350
9.000
1.000
1.800
1.100
BN 700 1265229 slotted ov...
1265229
DIN 95
Stainless steel A2
5.0
3.500
2.200
30.0
18.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 700 1265245 slotted ov...
1265245
DIN 95
Stainless steel A2
5.0
3.500
2.200
40.0
24.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 700 1265261 slotted ov...
1265261
DIN 95
Stainless steel A2
5.0
3.500
2.200
50.0
30.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
BN 700 1265288 slotted ov...
1265288
DIN 95
Stainless steel A2
5.0
3.500
2.200
60.0
36.000
9.200
5.000
2.500
10.000
1.200
2.000
1.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表