您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14073 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), steel case-hardened, YELLOX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20183, BN 14073, BN 20949 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20183_14073_20949/bn_14073.prj},{NB=BN 14073 2101874 hexalobular socket flat countersunk head chipboard screw 4 x 15 / 11},{CNSORDERNO=2101874},{BNARTNR=2101874},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=YELLOX® mit Gleitschicht},{D1=4.0},{P=1.800},{L=15.0},{D2=8.000},{K=2.400},{DRIVE=T20},{B=11.000},{A=1.800},{R=1.500},{MZ=4.200},{TZ=2.310},{Y=3.500},{A1=3.950},{T=1.660}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
DRIVE
Hexalobular socket
ⁿ/ₐ
B
~
[mm]
BN 14073 2101874 hexalobu...
2101874
SPAX®
Steel case-hardened
YELLOX®, waxed
4.0
2.800
1.800
15.0
8.000
2.400
T20
11.000
BN 14073 2107287 hexalobu...
2107287
SPAX®
Steel case-hardened
YELLOX®, waxed
4.5
3.100
2.000
20.0
8.800
2.700
T20
15.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表