目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31518 - Screwdriver Bits 1/4" for Torx® socket screws, short type, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.700 Tools and equipment for standard fasteners elements
BN 31518 Screwdriver Bits 1/4" for Torx® socket screws, short type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_700/bn_31518/bn_31518.prj},{NB=BN 31518 3060624 screwdriver bit 1/4 X15},{CNSORDERNO=3060624},{BNARTNR=3060624},{BNNORM1=},{BNMAT=Stahl vergütet},{CNSMAT=Stahl vergütet},{BNSURFACE=blank},{GROESSE=X15},{A=3.40},{L1=25},{L2=6.000},{S1=6.350},{D3=6.700},{E1=7.180},{L11=11.000},{L33=8.200},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GROESSE
ⁿ/ₐ
A
[mm]
L1
Length
[mm]
BN 31518 3271156 screwdri...
3271156
Steel heat-treated
plain
X5
1.50
25
BN 31518 3067701 screwdri...
3067701
Steel heat-treated
plain
X6
1.80
25
BN 31518 3067702 screwdri...
3067702
Steel heat-treated
plain
X8
2.40
25
BN 31518 3060623 screwdri...
3060623
Steel heat-treated
plain
X10
2.80
25
BN 31518 3060624 screwdri...
3060624
Steel heat-treated
plain
X15
3.40
25
BN 31518 3060625 screwdri...
3060625
Steel heat-treated
plain
X20
3.95
25
BN 31518 3060626 screwdri...
3060626
Steel heat-treated
plain
X25
4.50
25
BN 31518 3060627 screwdri...
3060627
Steel heat-treated
plain
X30
5.60
25
BN 31518 3067703 screwdri...
3067703
Steel heat-treated
plain
X40
6.80
25
BN 31518 3067705 screwdri...
3067705
Steel heat-treated
plain
X45
7.95
25
BN 31518 3251081 screwdri...
3251081
Steel heat-treated
plain
X50
8.95
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表