目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21060 - Wedge anchors with internal thread (Mungo® m2-l), zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.20 Anchoring for medium loads
BN 21060 Wedge anchors with internal thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_20/bn_21060/bn_21060.prj},{NB=BN 21060 3575724 wedge anchor M8x51},{CNSORDERNO=3575724},{BNARTNR=3575724},{BNNORM1=Mungo® m2-l},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=8},{P=1.250},{LG=17},{D2=10},{D0=10},{H0=69},{HEF=47},{L=51}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
LG
[mm]
D2
[mm]
D0
[mm]
H0
[mm]
HEF
[mm]
L
[mm]
BN 21060 3575723 wedge an...
3575723
Mungo® m2-l
Steel
zinc plated
6
1.000
15
8
8
60
39
45
BN 21060 3575724 wedge an...
3575724
Mungo® m2-l
Steel
zinc plated
8
1.250
17
10
10
69
47
51
BN 21060 3575725 wedge an...
3575725
Mungo® m2-l
Steel
zinc plated
10
1.500
17
12
12
75
50
55
BN 21060 3575726 wedge an...
3575726
Mungo® m2-l
Steel
zinc plated
12
1.750
20
16
16
96
59
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表