目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20573 - Rubber-lined connecting clamps for low pressure (DIN 3016-1 D1; MIKALOR P-Clip), stainless steel A2 W4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 20573 Rubber-lined connecting clamps for low pressure
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_20573/bn_20573.prj},{NB=BN 20573 3510840 rubber-lined connecting clamp AGID 21 / 150},{CNSORDERNO=3510840},{BNARTNR=3510840},{BNNORM1=DIN 3016-1 D1},{BNNORM2=MIKALOR P-Clip},{CNSMAT=INOX A2 W4},{BNMAT=INOX A2 W4},{BNSURFACE=},{NRCODE=AGID 21 / 15},{D1=21},{D1X=15 bis 45},{D2=6.4 / M6},{D1HELP1=15.000},{D1HELP2=45.000},{B1=15.000},{WKSTM=0},{B2=19+/-1.0},{B2HELP=19.000},{DN=6.400},{D3=D1+7.4},{D3HELP1=7.400},{L3=D1/2+11.2},{L3HELP1=11.200},{L4=D1/2+18.7},{L4HELP1=18.700},{S11=0.800},{S12=0.600},{S21=1.800},{S22=1.600},{S3=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
D1
Nominal diameter
[mm]
D2
ⁿ/ₐ
B1
Width ±0.3
[mm]
B2
Width
[mm]
DN
Diameter H13
[mm]
D3
Diameter ~
[mm]
L3
Length +1/-0.2
[mm]
L4
Length max.
[mm]
S1
Thickness +0.2/-0.1
[mm]
S2
Thickness +0.2/-0.1
[mm]
S3
Thickness ±0.35
[mm]
BN 20573 3510801 rubber-l...
3510801
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 5 / 12
5
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510803 rubber-l...
3510803
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 6 / 12
6
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510806 rubber-l...
3510806
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 8 / 12
8
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510807 rubber-l...
3510807
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 10 / 12
10
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510808 rubber-l...
3510808
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 12 / 12
12
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510809 rubber-l...
3510809
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 13 / 12
13
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510810 rubber-l...
3510810
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 14 / 12
14
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510811 rubber-l...
3510811
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 15 / 12
15
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510812 rubber-l...
3510812
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 16 / 12
16
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510813 rubber-l...
3510813
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 17 / 12
17
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510814 rubber-l...
3510814
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 18 / 12
18
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510815 rubber-l...
3510815
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 19 / 12
19
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510817 rubber-l...
3510817
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 20 / 12
20
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510818 rubber-l...
3510818
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 21 / 12
21
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510819 rubber-l...
3510819
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 22 / 12
22
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510820 rubber-l...
3510820
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 23 / 12
23
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510821 rubber-l...
3510821
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 24 / 12
24
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510822 rubber-l...
3510822
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 25 / 12
25
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510823 rubber-l...
3510823
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 26 / 12
26
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510824 rubber-l...
3510824
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 27 / 12
27
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510826 rubber-l...
3510826
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 28 / 12
28
5.3 / M5
12.000
15+/-0.8
5.300
D1+5.8
D1/2+8.0
D1/2+14.0
0.500
1.500
1.200
BN 20573 3510827 rubber-l...
3510827
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 6 / 15
6
6.4 / M6
15.000
19+/-1.0
6.400
D1+7.4
D1/2+11.2
D1/2+18.7
0.600
1.600
1.500
BN 20573 3510828 rubber-l...
3510828
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 8 / 15
8
6.4 / M6
15.000
19+/-1.0
6.400
D1+7.4
D1/2+11.2
D1/2+18.7
0.600
1.600
1.500
BN 20573 3510829 rubber-l...
3510829
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 10 / 15
10
6.4 / M6
15.000
19+/-1.0
6.400
D1+7.4
D1/2+11.2
D1/2+18.7
0.600
1.600
1.500
BN 20573 3510830 rubber-l...
3510830
DIN 3016-1 D1
MIKALOR P-Clip
Stainless steel A2 W4
AGID 12 / 15
12
6.4 / M6
15.000
19+/-1.0
6.400
D1+7.4
D1/2+11.2
D1/2+18.7
0.600
1.600
1.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表