目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 890 - Grooved pins half length grooved, steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 890 Grooved pins half length grooved
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_30/bn_890/bn_890.prj},{NB=BN 890 1355902 grooved pin 3x12},{CNSORDERNO=1355902},{BNARTNR=1355902},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D1=3.0},{L=12},{C=0.40},{D2=3.20},{U=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
L
js15
[mm]
C
~
[mm]
D2
Diameter kerf
[mm]
U
[mm]
BN 890 1355503 grooved pi...
1355503
Steel 11SMnPb30
plain
1.5
6
0.20
1.60
0.7
BN 890 1355511 grooved pi...
1355511
Steel 11SMnPb30
plain
1.5
8
0.20
1.60
0.7
BN 890 1355597 grooved pi...
1355597
Steel 11SMnPb30
plain
2.0
6
0.25
2.15
0.7
BN 890 1355600 grooved pi...
1355600
Steel 11SMnPb30
plain
2.0
8
0.25
2.15
0.7
BN 890 1355619 grooved pi...
1355619
Steel 11SMnPb30
plain
2.0
10
0.25
2.15
0.7
BN 890 1355627 grooved pi...
1355627
Steel 11SMnPb30
plain
2.0
12
0.25
2.15
0.7
BN 890 1355643 grooved pi...
1355643
Steel 11SMnPb30
plain
2.0
16
0.25
2.15
0.7
BN 890 1355872 grooved pi...
1355872
Steel 11SMnPb30
plain
3.0
6
0.40
3.20
1.0
BN 890 1355880 grooved pi...
1355880
Steel 11SMnPb30
plain
3.0
8
0.40
3.20
1.0
BN 890 1355899 grooved pi...
1355899
Steel 11SMnPb30
plain
3.0
10
0.40
3.20
1.0
BN 890 1355902 grooved pi...
1355902
Steel 11SMnPb30
plain
3.0
12
0.40
3.20
1.0
BN 890 1355929 grooved pi...
1355929
Steel 11SMnPb30
plain
3.0
16
0.40
3.20
1.0
BN 890 1355945 grooved pi...
1355945
Steel 11SMnPb30
plain
3.0
20
0.40
3.20
1.0
BN 890 1356054 grooved pi...
1356054
Steel 11SMnPb30
plain
4.0
10
0.50
4.25
1.5
BN 890 1356062 grooved pi...
1356062
Steel 11SMnPb30
plain
4.0
12
0.50
4.25
1.5
BN 890 1356089 grooved pi...
1356089
Steel 11SMnPb30
plain
4.0
16
0.50
4.25
1.5
BN 890 1356100 grooved pi...
1356100
Steel 11SMnPb30
plain
4.0
20
0.50
4.25
1.5
BN 890 1152998 grooved pi...
1152998
Steel 11SMnPb30
plain
4.0
25
0.50
4.25
1.5
BN 890 1356240 grooved pi...
1356240
Steel 11SMnPb30
plain
5.0
10
0.60
5.25
1.5
BN 890 1356259 grooved pi...
1356259
Steel 11SMnPb30
plain
5.0
12
0.60
5.25
1.5
BN 890 1356275 grooved pi...
1356275
Steel 11SMnPb30
plain
5.0
16
0.60
5.25
1.5
BN 890 1356291 grooved pi...
1356291
Steel 11SMnPb30
plain
5.0
20
0.60
5.25
1.5
BN 890 1153005 grooved pi...
1153005
Steel 11SMnPb30
plain
5.0
25
0.60
5.25
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 885 - Grooved pins half length reverse taper grooved (DIN 1474; ISO 8741...
Bossard Catalog
31.10.2023
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
ISO 7380 - FN 299 - 8.8, verzinkt blau - Flachkopfschrauben mit Innensechsr...
SFS Group Schweiz AG
17.06.2024
ISO 8745 (DIN 1472) - FN 577 - blank - Feather grooved pins
SFS Group Schweiz AG
17.06.2024
DIN 1472 - Stainless steel 1.4305
Böllhoff
26.10.2021
DIN 1472 - Steel
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表