目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14071 - Heavy washers HV for heavy hex bolts and nuts HV (EN 14399-6; PEINER) steel 300-370 HV, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.60 Washers for HV bolts
BN 14071 Heavy washers HV for heavy hex bolts and nuts HV
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_60/bn_14071/bn_14071.prj},{NB=BN 14071 2099705 heavy washer HV 23},{BNARTNR=2099705},{CNSORDERNO=2099705},{BNNORM1=EN 14399-6},{BNNORM2=PEINER},{CNSMAT=Stahl 300-370 HV},{BNMAT=Stahl 300-370 HV},{BNSURFACE=feuerverzinkt},{D=22.000},{DA=23.000},{DW=39.000},{H=4.000},{F2=2.000},{F1=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
F2
Chamfer hole min.
[mm]
F1
Chamfer edge ~
[mm]
BN 14071 2099675 heavy wa...
2099675
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
12.000
13.000
24.000
3.000
1.600
0.500
BN 14071 2099683 heavy wa...
2099683
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
16.000
17.000
30.000
4.000
1.600
0.750
BN 14071 2099691 heavy wa...
2099691
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
20.000
21.000
37.000
4.000
2.000
0.750
BN 14071 2099705 heavy wa...
2099705
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
22.000
23.000
39.000
4.000
2.000
0.750
BN 14071 2099713 heavy wa...
2099713
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
24.000
25.000
44.000
4.000
2.000
0.750
BN 14071 2099721 heavy wa...
2099721
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
27.000
28.000
50.000
5.000
2.500
1.000
BN 14071 2099748 heavy wa...
2099748
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
30.000
31.000
56.000
5.000
2.500
1.000
BN 14071 3266204 heavy wa...
3266204
EN 14399-6
PEINER
Steel 300-370 HV
hot dip galvanized
36.000
37.000
66.000
6.000
2.500
1.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表