目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5386 - Finishing washers, PA 6.6, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 5386 Finishing washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_50/bn_5386/bn_5386.prj},{NB=BN 5386 1388428 finishing washer M4},{CNSORDERNO=1388428},{BNARTNR=1388428},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{D=4.000},{D1=4.300},{D2=8.000},{D3=10.500},{A=1.700},{H=2.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
A
[mm]
H
[mm]
BN 5386 1388401 finishing...
1388401
Polyamide PA 6.6
black
3.000
3.200
6.000
8.500
1.200
2.200
BN 5386 1388428 finishing...
1388428
Polyamide PA 6.6
black
4.000
4.300
8.000
10.500
1.700
2.800
BN 5386 1388436 finishing...
1388436
Polyamide PA 6.6
black
5.000
5.300
10.000
12.700
2.200
3.400
BN 5386 1388460 finishing...
1388460
Polyamide PA 6.6
black
6.000
6.400
12.000
15.000
2.700
4.000
BN 5386 1388525 finishing...
1388525
Polyamide PA 6.6
black
8.000
8.400
16.000
20.000
3.500
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表