目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84518 - Flat washers without chamfer, series Z (small) (~NFE 25-514 Z), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84517, BN 84518 Flat washers without chamfer, series Z
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84517_84518/bn_84518.prj},{NB=BN 84518 8026491 flat washer M8},{CNSORDERNO=8026491},{BNARTNR=8026491},{BNNORM1=~NFE 25-514 Z},{BNNORM2=},{BNMAT=Stahl Härteklasse 160 HV},{CNSMAT=Stahl Härteklasse 160 HV},{BNSURFACE=verzinkt-blau},{D=8.000},{DA=8.400},{DW=16.000},{H=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84518 8026440 flat was...
8026440
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
3.000
3.200
6.000
0.800
BN 84518 8026459 flat was...
8026459
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
4.000
4.300
8.000
0.800
BN 84518 8026467 flat was...
8026467
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
5.000
5.300
10.000
1.000
BN 84518 8026475 flat was...
8026475
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
6.000
6.400
12.000
1.200
BN 84518 8026491 flat was...
8026491
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
8.000
8.400
16.000
1.500
BN 84518 8026505 flat was...
8026505
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
10.000
10.500
20.000
2.000
BN 84518 8026513 flat was...
8026513
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
12.000
13.000
24.000
2.500
BN 84518 8026521 flat was...
8026521
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
14.000
15.000
27.000
2.500
BN 84518 8026548 flat was...
8026548
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
16.000
17.000
30.000
3.000
BN 84518 8026556 flat was...
8026556
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
18.000
19.000
32.000
3.000
BN 84518 8026564 flat was...
8026564
~NFE 25-514 Z
Steel hardness class 160 ...
zinc plated blue
20.000
21.000
36.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表