目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20233 - Flat washers without chamfer, series Z (small) (~NFE 25-513 Z), steel, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80600, BN 84515, BN 20233, BN 84516, BN 82410 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80600_84515_20233_84516_82410/bn_20233.prj},{NB=BN 20233 3370322 flat washer M12},{CNSORDERNO=3370322},{BNARTNR=3370322},{BNNORM1=~NFE 25-513 Z},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt dickschichtpassiviert},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 20233 3370332 flat was...
3370332
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
3.000
3.200
6.000
0.800
BN 20233 3370334 flat was...
3370334
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
4.000
4.300
8.000
0.800
BN 20233 3370335 flat was...
3370335
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
5.000
5.300
10.000
1.000
BN 20233 3370336 flat was...
3370336
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
6.000
6.400
12.000
1.200
BN 20233 3370337 flat was...
3370337
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
7.000
7.400
14.000
1.500
BN 20233 3370338 flat was...
3370338
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
8.000
8.400
16.000
1.500
BN 20233 3370321 flat was...
3370321
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
10.000
10.500
20.000
2.000
BN 20233 3370322 flat was...
3370322
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
12.000
13.000
24.000
2.500
BN 20233 3370323 flat was...
3370323
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
14.000
15.000
27.000
2.500
BN 20233 3370324 flat was...
3370324
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
16.000
17.000
30.000
3.000
BN 20233 3370325 flat was...
3370325
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
18.000
19.000
32.000
3.000
BN 20233 3370328 flat was...
3370328
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
20.000
21.000
36.000
3.000
BN 20233 3370329 flat was...
3370329
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
22.000
23.000
40.000
3.000
BN 20233 3370330 flat was...
3370330
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
24.000
25.000
45.000
4.000
BN 20233 3370331 flat was...
3370331
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
27.000
28.000
48.000
4.000
BN 20233 3370333 flat was...
3370333
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated with thicklay...
30.000
31.000
52.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表