目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82412 - Flat washers without chamfer, series L (large) (~NFE 25-513 L), steel, zinc flake coated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80062, BN 84523, BN 20232, BN 84524, BN 82412 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80062_84523_20232_84524_82412/bn_82412.prj},{NB=BN 82412 8206252 flat washer M6},{CNSORDERNO=8206252},{BNARTNR=8206252},{BNNORM1=~NFE 25-513 L},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=Zinklamellen beschichtet},{D=6.000},{DA=6.400},{DW=18.000},{H=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 82412 8193452 flat was...
8193452
~NFE 25-513 L
Steel hardness class 100 ...
zinc flake coated
5.000
5.300
16.000
1.000
BN 82412 8206252 flat was...
8206252
~NFE 25-513 L
Steel hardness class 100 ...
zinc flake coated
6.000
6.400
18.000
1.200
BN 82412 8193460 flat was...
8193460
~NFE 25-513 L
Steel hardness class 100 ...
zinc flake coated
8.000
8.400
22.000
1.500
BN 82412 8183945 flat was...
8183945
~NFE 25-513 L
Steel hardness class 100 ...
zinc flake coated
10.000
10.500
27.000
2.000
BN 82412 8183937 flat was...
8183937
~NFE 25-513 L
Steel hardness class 100 ...
zinc flake coated
12.000
13.000
32.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表