目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 560 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 560, BN 561 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_560_561/bn_560.prj},{NB=BN 560 1215728 flat washer M4},{CNSORDERNO=1215728},{BNARTNR=1215728},{BNNORM1=DIN 125 A},{BNNORM2=ISO 7089},{BNNORM3=VSM 13904},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=4.000},{DA=4.300},{DW=9.000},{H=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 560 1215639 flat washe...
1215639
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
2.000
2.200
5.000
0.300
BN 560 1759167 flat washe...
1759167
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
2.500
2.700
6.000
0.500
BN 560 1215698 flat washe...
1215698
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
3.000
3.200
7.000
0.500
BN 560 1215728 flat washe...
1215728
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
4.000
4.300
9.000
0.800
BN 560 1215744 flat washe...
1215744
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
5.000
5.300
10.000
1.000
BN 560 1759175 flat washe...
1759175
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
6.000
6.400
12.000
1.600
BN 560 1759442 flat washe...
1759442
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
8.000
8.400
16.000
1.600
BN 560 1759507 flat washe...
1759507
DIN 125 A
ISO 7089
VSM 13904
Brass
plain
10.000
10.500
20.000
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表