目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31112 - Flat washers for Ww / UNC / UNF without chamfer, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 31112 Flat washers for Ww / UNC / UNF without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_31112/bn_31112.prj},{NB=BN 31112 5819390 flat washer 3/8\"},{CNSORDERNO=5819390},{BNARTNR=5819390},{BNNORM1=},{BNNORM2=},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=3/8\"},{DA=9.900},{DW=19.000},{H=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Inner diameter H11
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
BN 31112 5401803 flat was...
5401803
Stainless steel A4
1/4"
6.700
14.000
1.500
BN 31112 5819380 flat was...
5819380
Stainless steel A4
5/16"
8.300
16.000
1.000
BN 31112 5819390 flat was...
5819390
Stainless steel A4
3/8"
9.900
19.000
1.200
BN 31112 5401804 flat was...
5401804
Stainless steel A4
1/2"
13.000
25.400
2.000
BN 31112 5819400 flat was...
5819400
Stainless steel A4
5/8"
16.500
31.500
1.600
BN 31112 5819410 flat was...
5819410
Stainless steel A4
3/4"
19.700
38.100
1.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表