目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30706 - Flat washers for Ww / UNC / UNF without chamfer, light serie (~DIN 1440), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 30706, BN 30707 Flat washers for Ww / UNC / UNF without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_30706_30707/bn_30706.prj},{NB=BN 30706 5401449 flat washer 7/16\"},{CNSORDERNO=5401449},{BNARTNR=5401449},{BNNORM1=~DIN 1440},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=7/16\"},{DA=13.000},{DW=26.000},{H=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Inner diameter H11
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
BN 30706 5401445 flat was...
5401445
~DIN 1440
Steel
zinc plated blue
3/16"
6.500
13.000
1.250
BN 30706 5401446 flat was...
5401446
~DIN 1440
Steel
zinc plated blue
1/4"
8.000
16.000
1.250
BN 30706 5401447 flat was...
5401447
~DIN 1440
Steel
zinc plated blue
5/16"
10.000
20.000
1.500
BN 30706 5401448 flat was...
5401448
~DIN 1440
Steel
zinc plated blue
3/8"
11.500
23.000
1.500
BN 30706 5401449 flat was...
5401449
~DIN 1440
Steel
zinc plated blue
7/16"
13.000
26.000
1.750
BN 30706 5401450 flat was...
5401450
~DIN 1440
Steel
zinc plated blue
1/2"
14.500
29.000
1.750
BN 30706 5401451 flat was...
5401451
~DIN 1440
Steel
zinc plated blue
9/16"
16.000
32.000
2.000
BN 30706 5401452 flat was...
5401452
~DIN 1440
Steel
zinc plated blue
5/8"
17.500
35.000
2.000
BN 30706 5401453 flat was...
5401453
~DIN 1440
Steel
zinc plated blue
3/4"
21.000
42.000
2.500
BN 30706 5401454 flat was...
5401454
~DIN 1440
Steel
zinc plated blue
1"
27.500
55.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表