目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20369 - Flat washers without chamfer, for screws up to property class 10.9 (ISO 7089; DIN 125 A), steel, zinc flake coated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 20368, BN 20369, BN 20729 Flat washers without chamfer, for screws up to property class 10.9
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_20368_20369_20729/bn_20369.prj},{NB=BN 20369 3484545 flat washer 12},{CNSORDERNO=3484545},{BNARTNR=3484545},{BNNORM1=ISO 7089},{BNNORM2=DIN 125 A},{BNMAT=Stahl Härteklasse 300 HV},{CNSMAT=Stahl Härteklasse 300 HV},{BNSURFACE=Zinklamellen beschichtet},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 20369 3484540 flat was...
3484540
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
5.000
5.300
10.000
1.000
BN 20369 3484541 flat was...
3484541
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
6.000
6.400
12.000
1.600
BN 20369 3484543 flat was...
3484543
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
8.000
8.400
16.000
1.600
BN 20369 3484544 flat was...
3484544
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
10.000
10.500
20.000
2.000
BN 20369 3484545 flat was...
3484545
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
12.000
13.000
24.000
2.500
BN 20369 3484546 flat was...
3484546
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
14.000
15.000
28.000
2.500
BN 20369 3484547 flat was...
3484547
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
16.000
17.000
30.000
3.000
BN 20369 3484548 flat was...
3484548
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
18.000
19.000
34.000
3.000
BN 20369 3484549 flat was...
3484549
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
20.000
21.000
37.000
3.000
BN 20369 3665328 flat was...
3665328
ISO 7089
DIN 125 A
Steel hardness class 300 ...
zinc flake coated
24.000
25.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表