目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1976 - Shim rings (DIN 988), Steel min. St 2K50 / DC01-C490, plain oiled
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1976 Shim rings
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1976/bn_1976.prj},{NB=BN 1976 1227831 shim ring 18x25x0.1},{CNSORDERNO=1227831},{BNARTNR=1227831},{BNNORM1=DIN 988},{BNMAT=Stahl min. St 2K50 / DC01-C490},{CNSMAT=Stahl min. St 2K50 / DC01-C490},{BNSURFACE=blank geölt},{D=18.000},{DA=18.000},{DW=25.000},{H=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height max.
[mm]
BN 1976 1225316 shim ring...
1225316
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
3.000
3.000
6.000
0.100
BN 1976 1225324 shim ring...
1225324
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
3.000
3.000
6.000
0.200
BN 1976 1225332 shim ring...
1225332
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
3.000
3.000
6.000
0.300
BN 1976 1225340 shim ring...
1225340
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
3.000
3.000
6.000
0.500
BN 1976 3045407 shim ring...
3045407
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
3.000
3.000
6.000
1.000
BN 1976 1225359 shim ring...
1225359
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
4.000
4.000
8.000
0.100
BN 1976 1225367 shim ring...
1225367
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
4.000
4.000
8.000
0.200
BN 1976 1225375 shim ring...
1225375
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
4.000
4.000
8.000
0.300
BN 1976 1225383 shim ring...
1225383
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
4.000
4.000
8.000
0.500
BN 1976 3045635 shim ring...
3045635
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
4.000
4.000
8.000
1.000
BN 1976 1225391 shim ring...
1225391
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
5.000
5.000
10.000
0.100
BN 1976 1225405 shim ring...
1225405
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
5.000
5.000
10.000
0.200
BN 1976 1225413 shim ring...
1225413
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
5.000
5.000
10.000
0.300
BN 1976 1225421 shim ring...
1225421
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
5.000
5.000
10.000
0.500
BN 1976 3045426 shim ring...
3045426
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
5.000
5.000
10.000
1.000
BN 1976 1225448 shim ring...
1225448
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
6.000
6.000
12.000
0.100
BN 1976 1225456 shim ring...
1225456
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
6.000
6.000
12.000
0.200
BN 1976 1225464 shim ring...
1225464
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
6.000
6.000
12.000
0.300
BN 1976 1225510 shim ring...
1225510
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
6.000
6.000
12.000
0.500
BN 1976 3045430 shim ring...
3045430
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
6.000
6.000
12.000
1.000
BN 1976 1225529 shim ring...
1225529
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
8.000
8.000
14.000
0.100
BN 1976 1225537 shim ring...
1225537
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
8.000
8.000
14.000
0.200
BN 1976 1225618 shim ring...
1225618
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
8.000
8.000
14.000
0.300
BN 1976 1225626 shim ring...
1225626
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
8.000
8.000
14.000
0.500
BN 1976 3045431 shim ring...
3045431
DIN 988
Steel min. St 2K50 / DC01...
plain oiled
8.000
8.000
14.000
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表