目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 751 - Washers for steel construction (DIN 7989-1), steel, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 132, BN 750, BN 751 Washers for steel construction
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_132_750_751/bn_751.prj},{NB=BN 751 1274244 washer M22-C},{CNSORDERNO=1274244},{BNARTNR=1274244},{BNNORM1=DIN 7989-1},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=feuerverzinkt},{D=22},{D1=24.0},{D3=24.84},{D2=39.0},{D4=37.4},{H=8±1.2},{H1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Hole diameter min.
[mm]
D2
Outer diameter max.
[mm]
H
Thickness
[mm]
BN 751 1274198 washer M10...
1274198
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
10
11.0
20.0
8±1.2
BN 751 1274201 washer M12...
1274201
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
12
13.5
24.0
8±1.2
BN 751 1274228 washer M16...
1274228
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
16
17.5
30.0
8±1.2
BN 751 1274236 washer M20...
1274236
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
20
22.0
37.0
8±1.2
BN 751 1274244 washer M22...
1274244
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
22
24.0
39.0
8±1.2
BN 751 1274252 washer M24...
1274252
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
24
26.0
44.0
8±1.2
BN 751 1274260 washer M27...
1274260
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
27
30.0
50.0
8±1.2
BN 751 1274279 washer M30...
1274279
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
30
33.0
56.0
8±1.2
BN 751 1274287 washer M33...
1274287
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
33
36.0
60.0
8±1.2
BN 751 1274295 washer M36...
1274295
DIN 7989-1
Steel hardness class 100 ...
hot dip galvanized
36
39.0
66.0
8±1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表