目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1075 - Flat washers without chamfer (~DIN 9021; ~ISO 7093), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1075 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1075/bn_1075.prj},{NB=BN 1075 1404962 flat washer M6},{CNSORDERNO=1404962},{BNARTNR=1404962},{BNNORM1=~DIN 9021},{BNNORM2=~ISO 7093},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=6.000},{DA=6.400},{DW=18.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 1075 1404938 flat wash...
1404938
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
3.000
3.200
9.000
0.800
BN 1075 1404946 flat wash...
1404946
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
4.000
4.300
12.000
1.000
BN 1075 1404954 flat wash...
1404954
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
5.000
5.300
15.000
1.200
BN 1075 1404962 flat wash...
1404962
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
6.000
6.400
18.000
1.600
BN 1075 1404970 flat wash...
1404970
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
8.000
8.400
24.000
2.000
BN 1075 1404989 flat wash...
1404989
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
10.000
10.500
30.000
2.500
BN 1075 1404997 flat wash...
1404997
~DIN 9021
~ISO 7093
Polyamide PA 6.6
natural
12.000
13.000
37.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表