目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20197 - Rhombus nuts for T-slots (DIN 508), cl. 10, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.30 Nuts for T-slots
BN 20197 Rhombus nuts for T-slots
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_30/bn_20197/bn_20197.prj},{NB=BN 20197 3353304 rhombus nut for T-slots M10x12},{CNSORDERNO=3353304},{BNARTNR=3353304},{BNNORM1=DIN 508},{BNMAT=Stahl 10},{CNSMAT=Stahl 10},{BNSURFACE=schwarz},{D=10.000},{DK=8.376},{P=1.500},{A=12.000},{E=18.000},{F=2.500},{H=14.000},{K=7.000},{AA=0.310}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
A
Width top
[mm]
E
Width bottom
[mm]
F
Chamfer
[mm]
H
Height
[mm]
K
Base height
[mm]
BN 20197 3353302 rhombus ...
3353302
DIN 508
Steel 10
black
6.000
8.000
13.000
1.600
10.000
6.000
BN 20197 3353303 rhombus ...
3353303
DIN 508
Steel 10
black
8.000
10.000
15.000
1.600
12.000
6.000
BN 20197 3353304 rhombus ...
3353304
DIN 508
Steel 10
black
10.000
12.000
18.000
2.500
14.000
7.000
BN 20197 3353305 rhombus ...
3353305
DIN 508
Steel 10
black
12.000
14.000
22.000
2.500
16.000
8.000
BN 20197 3353306 rhombus ...
3353306
DIN 508
Steel 10
black
14.000
16.000
25.000
2.500
18.000
9.000
BN 20197 3353308 rhombus ...
3353308
DIN 508
Steel 10
black
16.000
18.000
28.000
2.500
20.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表