目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10769 - Square nuts (DIN 557), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.20 Square nuts
BN 10769 Square nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_20/bn_10769/bn_10769.prj},{NB=BN 10769 1715054 square nut M6},{CNSORDERNO=1715054},{BNARTNR=1715054},{BNNORM1=DIN 557},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{M=5.000},{S=10.000},{E=14.1},{SW=},{DW=8.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
E
Width across corners ~
[mm]
BN 10769 1715038 square n...
1715038
DIN 557
Stainless steel A2
5.000
4.134
0.800
4.000
8.000
11.3
BN 10769 1715054 square n...
1715054
DIN 557
Stainless steel A2
6.000
4.917
1.000
5.000
10.000
14.1
BN 10769 1715100 square n...
1715100
DIN 557
Stainless steel A2
8.000
6.647
1.250
6.500
13.000
18.4
BN 10769 3059852 square n...
3059852
DIN 557
Stainless steel A2
10.000
8.376
1.500
8.000
17.000
24.0
BN 10769 3059853 square n...
3059853
DIN 557
Stainless steel A2
12.000
10.106
1.750
10.000
19.000
26.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表