目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 599 - Hex nuts ~0,8d (DIN 934; ISO 4032), aluminum, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 599 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_599/bn_599.prj},{NB=BN 599 1229532 hex nut M5},{CNSORDERNO=1229532},{BNARTNR=1229532},{BNNORM1=DIN 934},{BNNORM2=ISO 4032},{BNMAT=Aluminium},{CNSMAT=Aluminium},{BNSURFACE=blank},{D=5.000},{P=0.800},{DIN962OPT2=},{D2=6.800},{E=8.790},{M=4.000},{S=8.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 599 1229516 hex nut M3
1229516
DIN 934
ISO 4032
Aluminum
plain
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 599 1229524 hex nut M4
1229524
DIN 934
ISO 4032
Aluminum
plain
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 599 1229532 hex nut M5
1229532
DIN 934
ISO 4032
Aluminum
plain
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 599 1229540 hex nut M6
1229540
DIN 934
ISO 4032
Aluminum
plain
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 599 1229559 hex nut M8
1229559
DIN 934
ISO 4032
Aluminum
plain
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 599 1229567 hex nut M1...
1229567
DIN 934
ISO 4032
Aluminum
plain
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 599 1229575 hex nut M1...
1229575
DIN 934
ISO 4032
Aluminum
plain
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 599 1229591 hex nut M1...
1229591
DIN 934
ISO 4032
Aluminum
plain
16.000
13.835
2.000
22.200
26.750
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表