目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 507 - Hex nuts ~0,5d (~DIN 439 B; ~ISO 4035), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 507, BN 508 Hex nuts ~0,5d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_507_508/bn_507.prj},{NB=BN 507 1195700 hex nut B M5},{CNSORDERNO=1195700},{BNARTNR=1195700},{BNNORM1=~DIN 439 B},{BNNORM2=~ISO 4035},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=5.000},{P=0.800},{DIN962OPT2=},{M=2.700},{S=8.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 507 1168843 hex nut B ...
1168843
~DIN 439 B
~ISO 4035
Brass
plain
1.600
1.221
0.350
1.000
3.200
BN 507 1159542 hex nut B ...
1159542
~DIN 439 B
~ISO 4035
Brass
plain
2.000
1.567
0.400
1.200
4.000
BN 507 1159550 hex nut B ...
1159550
~DIN 439 B
~ISO 4035
Brass
plain
2.500
2.013
0.450
1.600
5.000
BN 507 1195670 hex nut B ...
1195670
~DIN 439 B
~ISO 4035
Brass
plain
3.000
2.459
0.500
1.800
5.500
BN 507 1195697 hex nut B ...
1195697
~DIN 439 B
~ISO 4035
Brass
plain
4.000
3.242
0.700
2.200
7.000
BN 507 1195700 hex nut B ...
1195700
~DIN 439 B
~ISO 4035
Brass
plain
5.000
4.134
0.800
2.700
8.000
BN 507 1195719 hex nut B ...
1195719
~DIN 439 B
~ISO 4035
Brass
plain
6.000
4.917
1.000
3.200
10.000
BN 507 1195735 hex nut B ...
1195735
~DIN 439 B
~ISO 4035
Brass
plain
8.000
6.647
1.250
4.000
13.000
BN 507 1195743 hex nut B ...
1195743
~DIN 439 B
~ISO 4035
Brass
plain
10.000
8.376
1.500
5.000
17.000
BN 507 1195751 hex nut B ...
1195751
~DIN 439 B
~ISO 4035
Brass
plain
12.000
10.106
1.750
6.000
19.000
BN 507 1159577 hex nut B ...
1159577
~DIN 439 B
~ISO 4035
Brass
plain
14.000
11.835
2.000
7.000
22.000
BN 507 1195786 hex nut B ...
1195786
~DIN 439 B
~ISO 4035
Brass
plain
16.000
13.835
2.000
8.000
24.000
BN 507 1159593 hex nut B ...
1159593
~DIN 439 B
~ISO 4035
Brass
plain
20.000
17.294
2.500
10.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表