目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 504 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 504, BN 505 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_504_505/bn_504.prj},{NB=BN 504 1195158 hex nut M5},{CNSORDERNO=1195158},{BNARTNR=1195158},{BNNORM1=~DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=5.000},{P=0.800},{DIN962OPT2=},{D2=6.800},{E=8.790},{M=4.000},{S=8.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 504 1159402 hex nut M1
1159402
~DIN 934
~ISO 4032
Brass
plain
1.000
0.729
0.250
2.000
2.710
0.800
2.500
BN 504 1159410 hex nut M1...
1159410
~DIN 934
~ISO 4032
Brass
plain
1.200
0.929
0.250
2.100
3.280
1.000
3.000
BN 504 1159429 hex nut M1...
1159429
~DIN 934
~ISO 4032
Brass
plain
1.400
1.075
0.300
2.100
3.280
1.200
3.000
BN 504 1159437 hex nut M1...
1159437
~DIN 934
~ISO 4032
Brass
plain
1.600
1.221
0.350
2.400
3.410
1.300
3.200
BN 504 1195069 hex nut M2
1195069
~DIN 934
~ISO 4032
Brass
plain
2.000
1.567
0.400
3.200
4.320
1.600
4.000
BN 504 1159488 hex nut M2...
1159488
~DIN 934
~ISO 4032
Brass
plain
2.300
1.813
0.450
3.200
5.200
1.800
4.500
BN 504 1195093 hex nut M2...
1195093
~DIN 934
~ISO 4032
Brass
plain
2.500
2.013
0.450
4.100
5.450
2.000
5.000
BN 504 1195107 hex nut M2...
1195107
~DIN 934
~ISO 4032
Brass
plain
2.600
2.113
0.450
4.100
5.450
2.000
5.000
BN 504 1195115 hex nut M3
1195115
~DIN 934
~ISO 4032
Brass
plain
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 504 1159496 hex nut M3...
1159496
~DIN 934
~ISO 4032
Brass
plain
3.500
2.850
0.600
5.000
6.580
2.800
6.000
BN 504 1195131 hex nut M4
1195131
~DIN 934
~ISO 4032
Brass
plain
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 504 1195158 hex nut M5
1195158
~DIN 934
~ISO 4032
Brass
plain
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 504 1195166 hex nut M6
1195166
~DIN 934
~ISO 4032
Brass
plain
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 504 1159518 hex nut M7
1159518
~DIN 934
~ISO 4032
Brass
plain
7.000
5.917
1.000
9.500
12.120
5.500
11.000
BN 504 1195182 hex nut M8
1195182
~DIN 934
~ISO 4032
Brass
plain
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 504 1195190 hex nut M1...
1195190
~DIN 934
~ISO 4032
Brass
plain
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 504 1195204 hex nut M1...
1195204
~DIN 934
~ISO 4032
Brass
plain
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 504 5505450 hex nut M1...
5505450
~DIN 934
~ISO 4032
Brass
plain
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 504 1195220 hex nut M1...
1195220
~DIN 934
~ISO 4032
Brass
plain
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 504 8036535 hex nut M1...
8036535
~DIN 934
~ISO 4032
Brass
plain
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 504 1195247 hex nut M2...
1195247
~DIN 934
~ISO 4032
Brass
plain
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 504 1159526 hex nut M2...
1159526
~DIN 934
~ISO 4032
Brass
plain
22.000
19.294
2.500
29.500
35.030
18.000
32.000
BN 504 1159534 hex nut M2...
1159534
~DIN 934
~ISO 4032
Brass
plain
24.000
20.752
3.000
33.200
39.550
19.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表