目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 40055 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 8, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 40055, BN 137 Hex nuts ~0,8d metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_40055_137/bn_40055.prj},{NB=BN 40055 3091727 hex nut M24x1.5},{CNSORDERNO=3091727},{BNARTNR=3091727},{BNNORM1=DIN 934},{BNNORM2=~ISO 8673},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=blank},{D=24.000},{P=1.500},{D2=33.200},{E=39.550},{M=19.000},{S=36.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 40055 3091722 hex nut ...
3091722
DIN 934
~ISO 8673
Steel 8
plain
10.000
8.647
1.250
15.300
18.900
8.000
17.000
BN 40055 3091721 hex nut ...
3091721
DIN 934
~ISO 8673
Steel 8
plain
10.000
8.917
1.000
15.300
18.900
8.000
17.000
BN 40055 3091724 hex nut ...
3091724
DIN 934
~ISO 8673
Steel 8
plain
12.000
10.376
1.500
17.200
21.100
10.000
19.000
BN 40055 3091723 hex nut ...
3091723
DIN 934
~ISO 8673
Steel 8
plain
12.000
10.647
1.250
17.200
21.100
10.000
19.000
BN 40055 3092569 hex nut ...
3092569
DIN 934
~ISO 8673
Steel 8
plain
14.000
12.376
1.500
20.200
24.490
11.000
22.000
BN 40055 3091725 hex nut ...
3091725
DIN 934
~ISO 8673
Steel 8
plain
16.000
14.376
1.500
22.200
26.750
13.000
24.000
BN 40055 3092570 hex nut ...
3092570
DIN 934
~ISO 8673
Steel 8
plain
20.000
18.376
1.500
28.200
32.950
16.000
30.000
BN 40055 3091726 hex nut ...
3091726
DIN 934
~ISO 8673
Steel 8
plain
22.000
20.376
1.500
29.500
35.030
18.000
32.000
BN 40055 3091727 hex nut ...
3091727
DIN 934
~ISO 8673
Steel 8
plain
24.000
22.376
1.500
33.200
39.550
19.000
36.000
BN 40055 3093281 hex nut ...
3093281
DIN 934
~ISO 8673
Steel 8
plain
27.000
24.835
2.000
38.000
45.200
22.000
41.000
BN 40055 3091728 hex nut ...
3091728
DIN 934
~ISO 8673
Steel 8
plain
30.000
28.376
1.500
42.700
50.850
24.000
46.000
BN 40055 3091730 hex nut ...
3091730
DIN 934
~ISO 8673
Steel 8
plain
33.000
30.835
2.000
46.600
55.370
26.000
50.000
BN 40055 3091731 hex nut ...
3091731
DIN 934
~ISO 8673
Steel 8
plain
36.000
34.376
1.500
51.100
60.790
29.000
55.000
BN 40055 3091733 hex nut ...
3091733
DIN 934
~ISO 8673
Steel 8
plain
36.000
32.752
3.000
51.100
60.790
29.000
55.000
BN 40055 3091734 hex nut ...
3091734
DIN 934
~ISO 8673
Steel 8
plain
39.000
35.752
3.000
55.900
66.440
31.000
60.000
BN 40055 3091736 hex nut ...
3091736
DIN 934
~ISO 8673
Steel 8
plain
48.000
44.752
3.000
69.400
82.600
38.000
75.000
BN 40055 3091737 hex nut ...
3091737
DIN 934
~ISO 8673
Steel 8
plain
56.000
51.670
4.000
78.700
93.560
45.000
85.000
BN 40055 3091739 hex nut ...
3091739
DIN 934
~ISO 8673
Steel 8
plain
64.000
59.670
4.000
88.200
104.860
51.000
95.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表